1

8100 - 3/4 Extension Keyboard Slide

Manufacturer Knape & Vogt
Description SKU#: 8100P 14, Length in [mm]: 13.88 [352.4], Travel in [mm]: 9.86 [250.4]
SKU # 8100P 14
Note SKU listing above is for Poly (P) 10 Sets per Carton with Anochrome (ANO) finish. See 8100 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size Travel in [mm] L in [mm] A in [mm] B in [mm]
1 8100P 14 14 9.86 [250.4] 13.88 [352.4] 7.50 [190.5] 7.00 [177.8]
2 8100P 16 16 11.86 [301.2] 15.88 [403.2] 7.50 [190.5] 8.00 [203.2]
3 8100P 18 18 13.86 [352.0] 17.88 [454.0] 9.50 [241.3] 9.00 [228.6]
4 8100P 20 20 15.36 [390.1] 19.88 [804.8] 11.50 [292.1] 10.00 [254.0]
SKU #
Size
Travel in [mm]
L in [mm]
A in [mm]
B in [mm]
Product Description

Designed for a variety of non-removable, under surface applications, including keyboards trays, cash drawers, slide out trays and shelves this slide incorporates factory mounted brackets for easy installation and stay close and hold-out detents.

  • Fixed Height Brackets
  • 75 Lb. Load Class -3/4 Extension
  • Hold out detent
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company