1

6500 Full Extension with Lever Disconnect

Manufacturer Knape & Vogt
Description SKU#: 6500B 12, Length in [mm]: 11.81 [300], Travel in [mm]: 12 [305]
SKU # 6500B 12
Note SKU listing above is for Bulk (B) 5 Sets per Carton with Zinc (ZC) finish. See 6500 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size Length in [mm] Travel in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm]
1 6500B 12 12" (300mm) 11.81 [300] 12 [305] 3.78 [96] - - - 8.82 [224] - -
2 6500B 14 14" (350mm) 13.78 [350] 14 [356] 3.78 [96] - 10.06 [256] - 8.82 [224] - -
3 6500B 16 16" (400mm) 15.75 [400] 16 [406] 5.04 [128] - 11.34 [288] - 8.82 [224] 12.6 [320] -
4 6500B 18 18" (450mm) 17.72 [450] 18 [457] 5.04 [128] - 12.6 [320] - 8.82 [224] 13.86 [352] -
5 6500B 20 20" (500mm) 19.69 [500] 20 [508] 5.04 [128] - 12.6 [320] - 8.82 [224] 13.86 [352] -
6 6500B 22 22" (550mm) 21.65 [550] 22 [559] 5.04 [128] 8.82 [224] 15.12 [384] - 8.82 [224] 13.86 [352] 17.64 [448]
7 6500B 24 24" (600mm) 23.62 [600] 24 [610] 5.04 [128] 8.82 [224] 16.38 [416] - 8.82 [224] 13.86 [352] 18.9 [480]
8 6500B 26 26" (650mm) 25.59 [650] 26 [660] 5.04 [128] 8.82 [224] 16.38 [416] 21.42 [544] 8.82 [224] 13.86 [352] 21.42 [544]
9 6500B 28 28" (700mm) 27.56 [700] 28 [711] 5.04 [128] 8.82 [224] 16.38 [416] 21.42 [544] 8.82 [224] 13.86 [352] 21.42 [544]
SKU #
Size
Length in [mm]
Travel in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company