Knape & Vogt
By Knape & Vogt


1129 Light-Duty Center Under-Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 1129P ZC 16, Length in [mm]: 16 [406.4]
SKU # 1129P ZC 16
Note SKU listing above is for Poly (P) 10 Sets per Carton with Zinc (ZC) finish. See 1129 Specifications Sheet for more packing and finish options.
CAD models
Share

Product selection

Index Selector SKU # Slide length in [mm] A in [mm] B in [mm] C in [mm] Fits Drawer Length Fits Cabinet Length
1 1 1129P ZC 12 12 [304.8] 12.795 [325] 8.543 [217] 12.795 [325] 10.63 - 12.52 [270 - 318] 12.99 - 14.49 [330 - 368]
2 2 1129P ZC 14 14 [355.6] 14.763 [375] 10.511 [267] 14.763 [375] 12.64 - 14.48 [321 - 368] 15.00 - 16.49 [381 - 419]
3 3 1129P ZC 16 16 [406.4] 16.732 [425] 12.008 [305] 16.732 [425] 14.65 - 16.50 [372 - 419] 17.01 - 18.50 [432 - 470]
4 4 1129P ZC 18 18 [457.2] 18.74 [476] 12.52 [318] 18.74 [476] 16.61 - 18.50 [422 - 470] 19.02 - 20.51 [483 - 521]
5 5 1129P ZC 20 20 [508.0] 20.906 [531] 14.646 [372] 20.906 [531] 18.62 - 20.51 [473 - 521] 20.98 - 22.52 [533 - 572]
6 6 1129P ZC 22 22 [558.8] 22.756 [578] 16.496 [419] 22.756 [578] 20.63 - 22.52 [524 - 572] 22.99 - 24.49 [584 - 622]
7 7 1129P ZC 24 24 [609.6] 24.763 [629] 17.519 [445] 24.763 [629] 22.64 - 24.48 [575 - 622] 25.00 - 26.49 [635 - 673]
8 8 1129P ZC 26 26 [660.4] 26.732 [679] 18.543 [471] 26.732 [679] 24.57 - 26.46 [624 - 672] 26.97 - 28.46 [685 - 723]

Contact the supplier

Knape & Vogt

Knape & Vogt

Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.

Google Map