Work Support Low Pressure Built-in Type CWS-12081

Manufacturer KJF Co., Ltd.
Description Work Support Low Pressure Built-in Type CWS-12081
Part Number CWS-12081
Mass(g) 280
Product selection
Selector Part Number Description Oil Capacity (㎤) Push Operating Pressure Range (kgf/㎠) Operating Temperature Range(℃) Spring Force (kgf) Mass(g)
1 CWS-12081 Work Support Low Pressure Built-in Type CWS-12081 4.3 25-70 0-70 0.3~0.5(Low), 0.96~1.81(High) 280
Part Number
Description
Oil Capacity (㎤) Push
Operating Pressure Range (kgf/㎠)
Operating Temperature Range(℃)
Spring Force (kgf)
Mass(g)
Documentation
Contact the supplier
KJF Co., Ltd. KJF is established in 1984, it has been leading the research and development of hydraulic/pneumatic automation clamps for milling fixture, welding automation facility, inspection jig, assembly automation line, semiconductor assembly facility, Jig & fixture, machining center etc. for more than 30 years, and we are investing continuously in manufacturing essential parts for the jig & fixture industry.
KJF Co., Ltd.
KJF Co., Ltd.