Toggle Clamp Push/Pull KJF-120-31F

Manufacturer KJF Co., Ltd.
Description Toggle Clamp Push/Pull KJF-120-31F
Part Number KJF-120-31F
Mass(g) 926
Product selection
Selector Part Number Description Holding Capacity(kgf) Handle Move Spindle Supplied Rod Stroke(mm) Base Type Mass(g)
1 KJF-120-31F Toggle Clamp Push/Pull KJF-120-31F 1200 185˚ M10 x 75.0L 51 Flange 926
Part Number
Description
Holding Capacity(kgf)
Handle Move
Spindle Supplied
Rod Stroke(mm)
Base Type
Mass(g)
Documentation
Contact the supplier
KJF Co., Ltd. KJF is established in 1984, it has been leading the research and development of hydraulic/pneumatic automation clamps for milling fixture, welding automation facility, inspection jig, assembly automation line, semiconductor assembly facility, Jig & fixture, machining center etc. for more than 30 years, and we are investing continuously in manufacturing essential parts for the jig & fixture industry.
KJF Co., Ltd.
KJF Co., Ltd.