Toggle Clamp Horizontal KJF-022-21F

Manufacturer KJF Co., Ltd.
Description Toggle Clamp Horizontal KJF-022-21F
Part Number KJF-022-21F
Mass(g) 257
Product selection
Selector Part Number Description Holding Capacity(kgf) Handle Move Arm Move Spindle Supplied Spindle Adjust.(mm) Arm Type Arm Length Base Type Base Height Mass(g)
1 KJF-022-21F Toggle Clamp Horizontal KJF-022-21F 220 68˚ 83˚ M8 x 67.0L 44 U Short Flange Low 257
Part Number
Description
Holding Capacity(kgf)
Handle Move
Arm Move
Spindle Supplied
Spindle Adjust.(mm)
Arm Type
Arm Length
Base Type
Base Height
Mass(g)
Documentation
Contact the supplier
KJF Co., Ltd. KJF is established in 1984, it has been leading the research and development of hydraulic/pneumatic automation clamps for milling fixture, welding automation facility, inspection jig, assembly automation line, semiconductor assembly facility, Jig & fixture, machining center etc. for more than 30 years, and we are investing continuously in manufacturing essential parts for the jig & fixture industry.
KJF Co., Ltd.
KJF Co., Ltd.