Toggle Clamp Horizontal KJF-003-25F

Manufacturer KJF Co., Ltd.
Description Toggle Clamp Horizontal KJF-003-25F
Part Number KJF-003-25F
Mass(g) 27
Product selection
Selector Part Number Description Holding Capacity(kgf) Handle Move Arm Move Spindle Supplied Spindle Adjust.(mm) Arm Type Arm Length Base Type Base Height Mass(g)
1 KJF-003-25F Toggle Clamp Horizontal KJF-003-25F 30 71˚ 80˚ M4 x 30.0L N/A Solid Short Flange Low 27
Part Number
Description
Holding Capacity(kgf)
Handle Move
Arm Move
Spindle Supplied
Spindle Adjust.(mm)
Arm Type
Arm Length
Base Type
Base Height
Mass(g)
Documentation
Contact the supplier
KJF Co., Ltd. KJF is established in 1984, it has been leading the research and development of hydraulic/pneumatic automation clamps for milling fixture, welding automation facility, inspection jig, assembly automation line, semiconductor assembly facility, Jig & fixture, machining center etc. for more than 30 years, and we are investing continuously in manufacturing essential parts for the jig & fixture industry.
KJF Co., Ltd.
KJF Co., Ltd.