Selector | Part Number | Description | A | Version | B | D | D1 | D2 | Approx. weight kg | H | H1 | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | K0783.25006X15 | WING GRIP M06X15 POLYAMIDE, COMP:STEEL, A=51 | 51 | screw galvanized steel | 15 | M6 | 15 | 15 | 0,012 | 25,5 | 9,5 | 15 |
2 | K0783.26008X20 | WING GRIP M08X20 POLYAMIDE, COMP:STEEL, A=61,5 | 61,5 | screw galvanized steel | 18 | M8 | 18 | 18 | 0,024 | 31 | 11,5 | 20 |
3 | K0783.27510X20 | WING GRIP M10X20 POLYAMIDE, COMP:STEEL, A=76 | 76 | screw galvanized steel | 22 | M10 | 22 | 22 | 0,046 | 38,5 | 14,5 | 20 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs