1

K0783 Wing grips with internal thread

Manufacturer KIPP
Description WING GRIP M06 POLYAMIDE, COMP:BRASS, A=51
Part Number K0783.15006
Product selection
Selector Part Number Description A Version B D D1 D2 Approx. weight kg H H1 Material T
1 K0783.15006 WING GRIP M06 POLYAMIDE, COMP:BRASS, A=51 51 bush brass 15 M6 15 15 0,01 25,5 9,5 9
2 K0783.16008 WING GRIP M08 POLYAMIDE, COMP:STEEL, A=61,5 61,5 bush galvanized steel 18 M8 18 18 0,017 31 11,5 galvanized steel 14
3 K0783.17510 WING GRIP M10 POLYAMIDE, COMP:STEEL, A=76 76 bush galvanized steel 22 M10 22 22 0,049 38,5 14,5 14
Part Number
Description
A
Version
B
D
D1
D2
Approx. weight kg
H
H1
Material
T
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page