1

K0274 Wing grips antistatic with external thread

Manufacturer KIPP
Description WING GRIP ANTISTATIC M06X20 THERMOPLASTIC, COMP:STEEL, BLACK RAL9011, A=50
Part Number K0274.1110624X20
Product selection
Selector Part Number Description A Version B D D2 Colour H H1 L
1 K0274.1110624X20 WING GRIP ANTISTATIC M06X20 THERMOPLASTIC, COMP:STEEL, BLACK RAL9011, A=50 50 screw steel 5 M6 14 graphite black 24 11,5 20
Part Number
Description
A
Version
B
D
D2
Colour
H
H1
L
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page