1

K0039 Wedge clamps jaw face smooth or serrated

Manufacturer KIPP
Description WEDGE CLAMP SERRATED B=28 CARBON STEEL, NARROW, F=M10x25, F=M10x25
Part Number K0039.2110
Product selection
Selector Part Number Description B Customs tariff number E C Clamping force kN Approx. weight g A min. A max. F Socket head screw DIN 912 Tightening torque Nm F Socket head screw DIN 6912
1 K0039.2110 WEDGE CLAMP SERRATED B=28 CARBON STEEL, NARROW, F=M10x25, F=M10x25 28 84662020 3,5 19 20 98 32 37 M10x25 49 M10x25
2 K0039.2112 WEDGE CLAMP SERRATED B=30 CARBON STEEL, NARROW, F=M12x40, F=M12x40 30 84662020 3,5 22 30 195 44 49,5 M12x40 85 M12x40
3 K0039.2116 WEDGE CLAMP SERRATED B=40 CARBON STEEL, NARROW, F=M16x60, F=M16x60 40 84662020 4 29 50 418 55 62 M16x60 210 M16x60
4 K0039.1208 WEDGE CLAMP SMOOTH VERSION B=30 CARBON STEEL, WIDE, F=M08x25, F=M08x25 30 84662020 2 15 15 96 30,5 33,5 M8x25 25 M8x25
5 K0039.1210 WEDGE CLAMP SMOOTH VERSION B=38 CARBON STEEL, WIDE, F=M10x25, F=M10x25 38 84662020 3,5 19 20 162 32 37 M10x25 49 M10x25
6 K0039.1212 WEDGE CLAMP SMOOTH VERSION B=48 CARBON STEEL, WIDE, F=M12x40, F=M12x40 48 84662020 3,5 22 30 326 44 49,5 M12x40 85 M12x40
7 K0039.1216 WEDGE CLAMP SMOOTH VERSION B=48 CARBON STEEL, WIDE, F=M16x60, F=M16x60 48 84662020 4 29 50 518 55 62 M16x60 210 M16x60
8 K0039.2208 WEDGE CLAMP SERRATED B=30 CARBON STEEL, WIDE, F=M08x25, F=M08x25 30 84662020 2 15 15 93 30,5 33,5 M8x25 25 M8x25
9 K0039.2210 WEDGE CLAMP SERRATED B=38 CARBON STEEL, WIDE, F=M10x25, F=M10x25 38 84662020 3,5 19 20 158 32 37 M10x25 49 M10x25
10 K0039.2212 WEDGE CLAMP SERRATED B=48 CARBON STEEL, WIDE, F=M12x40, F=M12x40 48 84662020 3,5 22 30 319 44 49,5 M12x40 85 M12x40
11 K0039.2216 WEDGE CLAMP SERRATED B=48 CARBON STEEL, WIDE, F=M16x60, F=M16x60 48 84662020 4 29 50 511 55 62 M16x60 210 M16x60
12 K0039.1108 WEDGE CLAMP SMOOTH VERSION B=24 CARBON STEEL, NARROW, F=M08x25, F=M08x25 24 84662020 2 15 15 76 30,5 33,5 M8x25 25 M8x25
13 K0039.1110 WEDGE CLAMP SMOOTH VERSION B=28 CARBON STEEL, NARROW, F=M10x25, F=M10x25 28 84662020 3,5 19 20 100 32 37 M10x25 49 M10x25
14 K0039.1112 WEDGE CLAMP SMOOTH VERSION B=30 CARBON STEEL, NARROW, F=M12x40, F=M12x40 30 84662020 3,5 22 30 198 44 49,5 M12x40 85 M12x40
15 K0039.1116 WEDGE CLAMP SMOOTH VERSION B=40 CARBON STEEL, NARROW, F=M16x60, F=M16x60 40 84662020 4 29 50 426 55 62 M16x60 210 M16x60
16 K0039.2108 WEDGE CLAMP SERRATED B=24 CARBON STEEL, NARROW, F=M08x25, F=M08x25 24 84662020 2 15 15 74 30,5 33,5 M8x25 25 M8x25
Part Number
Description
B
Customs tariff number
E
C
Clamping force kN
Approx. weight g
A min.
A max.
F Socket head screw DIN 912
Tightening torque Nm
F Socket head screw DIN 6912
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS