1

K0210 Tubular handles

Manufacturer KIPP
Description TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=180, D=M08x20
Part Number K0210.180
Product selection
Selector Part Number Description A B D Approx. weight kg Load capacity N Customs tariff number
1 K0210.180 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=180, D=M08x20 180 204 M8x20 0,165 500 83024900
2 K0210.200 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=200, D=M08x20 200 224 M8x20 0,175 500 83024900
3 K0210.250 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=250, D=M08x20 250 274 M8x20 0,185 500 83024900
4 K0210.300 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=300, D=M08x20 300 324 M8x20 0,200 500 83024900
5 K0210.350 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=350, D=M08x20 350 374 M8x20 0,210 500 83024900
6 K0210.400 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=400, D=M08x20 400 424 M8x20 0,220 500 83024900
7 K0210.500 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=500, D=M08x20 500 524 M8x20 0,245 500 83024900
8 K0210.600 TUBULAR HANDLE ALUMINIUM, FORM:A, COMP:THERMOPLASTIC, A=600, D=M08x20 600 624 M8x20 0,270 500 83024900
9 K0210.1803 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=180, D=M08x20 180 204 M8x20 0,165 500 83024900
10 K0210.2003 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=200, D=M08x20 200 224 M8x20 0,175 500 83024900
11 K0210.2503 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=250, D=M08x20 250 274 M8x20 0,185 500 83024900
12 K0210.3003 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=300, D=M08x20 300 324 M8x20 0,200 500 83024900
13 K0210.3503 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=350, D=M08x20 350 374 M8x20 0,210 500 83024900
14 K0210.4003 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=400, D=M08x20 400 424 M8x20 0,220 500 83024900
15 K0210.5003 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=500, D=M08x20 500 524 M8x20 0,245 500 83024900
16 K0210.6003 TUBULAR HANDLE ALUMINIUM, FORM:B, COMP:THERMOPLASTIC, A=600, D=M08x20 600 624 M8x20 0,270 500 83024900
Part Number
Description
A
B
D
Approx. weight kg
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS