1

K0479 Tube clamps flange aluminium

Manufacturer KIPP
Description TUBE CLAMP WITH FLANGE M=75 G=75 L=52,5 ALUMINIUM, COMP:STEEL, A=20,2
Part Number K0479.5220
Product selection
Selector Part Number Description A B C D E G Approx. weight kg H K L M N R S Customs tariff number Accessories
1 K0479.5220 TUBE CLAMP WITH FLANGE M=75 G=75 L=52,5 ALUMINIUM, COMP:STEEL, A=20,2 20,2 6,5 30 45 45 75 0,314 57 62 52,5 75 10 46 M8x50 76109090 29050-0120X1000,29050-0120X2000,29050-0120X500,29050-0220X1000,29050-0220X2000,29050-0220X500
2 K0479.5225 TUBE CLAMP WITH FLANGE M=75 G=75 L=52,5 ALUMINIUM, COMP:STEEL, A=25,2 25,2 6,5 30 45 45 75 0,301 57 62 52,5 75 10 46 M8x50 76109090 29050-0125X1000,29050-0125X2000,29050-0125X500,29050-0225X1000,29050-0225X2000,29050-0225X500
3 K0479.5230 TUBE CLAMP WITH FLANGE M=75 G=75 L=52,5 ALUMINIUM, COMP:STEEL, A=30,2 30,2 6,5 30 45 45 75 0,285 57 62 52,5 75 10 46 M8x50 76109090 29050-0130X1000,29050-0130X2000,29050-0130X500,29050-0230X1000,29050-0230X2000,29050-0230X500
4 K0479.5240 TUBE CLAMP WITH FLANGE M=100 G=100 L=70 ALUMINIUM, COMP:STEEL, A=40,2 40,2 8,5 40 60 60 100 0,545 76 75 70 100 10 57 M8x70 76109090 29050-0140X1000,29050-0140X2000,29050-0140X500,29050-0240X1000,29050-0240X2000,29050-0240X500
Part Number
Description
A
B
C
D
E
G
Approx. weight kg
H
K
L
M
N
R
S
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS