1

K0487 Tube clamps swivel base sunken teeth, plastic

Manufacturer KIPP
Description TUBE CLAMP W. FOOT H=35 G=50 THERMOPLASTIC, WITH INTERNAL TOOTHING, COMP:STEEL
Part Number K0487.18
Product selection
Selector Part Number Description A B C D E F G Approx. weight kg H K M N P R S T Customs tariff number
1 K0487.18 TUBE CLAMP W. FOOT H=35 G=50 THERMOPLASTIC, WITH INTERNAL TOOTHING, COMP:STEEL 5,3 (2x) 15 25 6,1 25 40 50 0,017 35 20 5 4,5 5,5 M6-DIN 985 5 39269097
2 K0487.30 TUBE CLAMP W. FOOT H=75 G=75 THERMOPLASTIC, WITH INTERNAL TOOTHING, COMP:STEEL 6,5 (4x) 22 37,5 8,1 40 60 75 0,077 75 60 32,5 7,5 6,6 8,2 M8-DIN 985 7 39269097
Part Number
Description
A
B
C
D
E
F
G
Approx. weight kg
H
K
M
N
P
R
S
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS