1

K0499 Linear actuator connector clamps base

Manufacturer KIPP
Description TUBE CLAMP W. FOOT B=42 C=42 L=37 ALUMINIUM, FORM:A, COMP:STEEL, TYP=18
Part Number K0499.18
Product selection
Selector Part Number Description B C D L hole arrangement M1 M2 M3 M4 Type E Type V1 Customs tariff number
1 K0499.18 TUBE CLAMP W. FOOT B=42 C=42 L=37 ALUMINIUM, FORM:A, COMP:STEEL, TYP=18 42 42 5,5 37 1 28 28 30 30 18 18 M6x20 76109090
2 K0499.30 TUBE CLAMP W. FOOT, FORM:A 60 60 6,5 50 2 40 42 42 45 30 30 M8x25 76109090
3 K0499.40 TUBE CLAMP W. FOOT B=90 C=90 L=70 ALUMINIUM, FORM:B, COMP:STEEL, TYP=40 90 90 8,5 70 1 60 60 64 64 40 40 M10x30 76109090
4 K0499.50 TUBE CLAMP W. FOOT B=105 C=105 L=85 ALUMINIUM, FORM:B, COMP:STEEL, TYP=50 105 105 10,5 85 1 74 74 80 80 50 50 M10x35 76109090
Part Number
Description
B
C
D
L
hole arrangement
M1
M2
M3
M4
Type E
Type
V1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS