1

K0475 Tube clamps T-angle aluminium

Manufacturer KIPP
Description TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=12,1, B=12,1
Part Number K0475.51212
Product selection
Selector Part Number Description A B C D E F G Approx. weight kg H K L M P R S Customs tariff number Accessories
1 K0475.51212 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=12,1, B=12,1 12,1 12,1 30 26 32 37,5 26 0,097 30 56 67,5 43 21 52 M6x20 76109090 29050-0112X1000,29050-0112X2000,29050-0112X500
2 K0475.51414 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=14,1, B=14,1 14,1 14,1 30 26 32 37,5 26 0,090 30 56 67,5 43 21 52 M6x20 76109090 29050-0114X1000,29050-0114X2000,29050-0114X500
3 K0475.51515 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=15,1, B=15,1 15,1 15,1 30 26 32 37,5 26 0,087 30 56 67,5 43 21 52 M6x20 76109090 29050-0115X1000,29050-0115X2000,29050-0115X500
4 K0475.51616 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=16,1, B=16,1 16,1 16,1 30 26 32 37,5 26 0,083 30 56 67,5 43 21 52 M6x20 76109090 29050-0116X1000,29050-0116X2000,29050-0116X500
5 K0475.51818 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=18,1, B=18,1 18,1 18,1 30 26 32 37,5 26 0,075 30 56 67,5 43 21 52 M6x20 76109090 29050-0118X1000,29050-0118X2000,29050-0118X500
6 K0475.52020 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=20,1, B=20,1 20,1 20,1 40 40 45 53 40 0,279 42,5 80 93 60 33 72,5 M8x25 76109090 29050-0120X1000,29050-0120X2000,29050-0120X500,29050-0220X1000,29050-0220X2000,29050-0220X500
7 K0475.52525 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=25,1, B=25,1 25,1 25,1 40 40 45 53 40 0,240 42,5 80 93 60 33 72,5 M8x25 76109090 29050-0125X1000,29050-0125X2000,29050-0125X500,29050-0225X1000,29050-0225X2000,29050-0225X500
8 K0475.53030 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:A, COMP:STEEL, A=30,1, B=30,1 30,1 30,1 40 40 45 53 40 0,193 42,5 80 93 60 33 72,5 M8x25 76109090 29050-0130X1000,29050-0130X2000,29050-0130X500,29050-0230X1000,29050-0230X2000,29050-0230X500
9 K0475.54040 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:B, COMP:STEEL, A=40,2, B=40,2 40,2 40,2 60 56 60 74 56 0,526 60 115 133 88 40 107 M10x30 76109090 29050-0140X1000,29050-0140X2000,29050-0140X500,29050-0240X1000,29050-0240X2000,29050-0240X500
10 K0475.55050 TUBE CLAMP 3-WAY FLAT ALUMINIUM, FORM:B, COMP:STEEL, A=50,22, B=50,22 50,22 50,22 63 66 70 85 66 0,725 71 131 150 99 45 122 M10x35 76109090 29050-0150X1000,29050-0150X2000,29050-0150X500,29050-0250X1000,29050-0250X2000,29050-0250X500
Part Number
Description
A
B
C
D
E
F
G
Approx. weight kg
H
K
L
M
P
R
S
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS