1

K0488 Tube clamps swivel aluminium

Manufacturer KIPP
Description TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=12,1
Part Number K0488.512
Product selection
Selector Part Number Description A B C D E F G Approx. weight kg H K L M P R S Customs tariff number Accessories
1 K0488.512 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=12,1 12,1 12,1 25 26 29,4 30 26 0,126 27 84 95,5 44 21 37,5 M6x16 76109090 29050-0112X1000,29050-0112X2000,29050-0112X500
2 K0488.514 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=14,1 14,1 14,1 25 26 29,4 30 26 0,120 27 84 95,5 44 21 37,5 M6x16 76109090 29050-0114X1000,29050-0114X2000,29050-0114X500
3 K0488.516 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=16,1 16,1 16,1 25 26 29,4 30 26 0,114 27 84 95,5 44 21 37,5 M6x16 76109090 29050-0116X1000,29050-0116X2000,29050-0116X500
4 K0488.518 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=18,1 18,1 18,1 25 26 29,4 30 26 0,106 27 84 95,5 44 21 37,5 M6x16 76109090 29050-0118X1000,29050-0118X2000,29050-0118X500
5 K0488.520 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=20,1 20,1 20,1 45 40 40 40 0,385 43 136 146 73 33 51 M8x35 76109090 29050-0120X1000,29050-0120X2000,29050-0120X500,29050-0220X1000,29050-0220X2000,29050-0220X500
6 K0488.525 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=25,1 25,1 25,1 45 40 40 40 0,346 43 136 146 73 33 51 M8x35 76109090 29050-0125X1000,29050-0125X2000,29050-0125X500,29050-0225X1000,29050-0225X2000,29050-0225X500
7 K0488.530 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=30,1 30,1 30,1 45 40 40 40 0,300 43 136 146 73 33 51 M8x35 76109090 29050-0130X1000,29050-0130X2000,29050-0130X500,29050-0230X1000,29050-0230X2000,29050-0230X500
8 K0488.540 TUBE CLAMP 2-WAY HINGE ALUMINIUM, WITHOUT TOOTHING, COMP:STEEL, A=40,2 40,2 40,2 60 56 56 56 0,820 60 188 200 100 48 70 M10x50 76109090 29050-0140X1000,29050-0140X2000,29050-0140X500,29050-0240X1000,29050-0240X2000,29050-0240X500
Part Number
Description
A
B
C
D
E
F
G
Approx. weight kg
H
K
L
M
P
R
S
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS