1

K1083 Triangular star grips, Form L

Manufacturer KIPP
Description TRIANGULAR GRIP M08, D=85
Part Number K1083.48508X20
Product selection
Selector Part Number Description Version D D1 D2 D3 D6 H H1 H2 L T1
1 K1083.48508X20 TRIANGULAR GRIP M08, D=85 external thread 85 M8 18 30 21 37 30,5 16 20 2
2 K1083.48508X30 TRIANGULAR GRIP M08, D=85 external thread 85 M8 18 30 21 37 30,5 16 30 2
3 K1083.48510X20 TRIANGULAR GRIP M10, D=85 external thread 85 M10 18 30 21 37 30,5 16 20 2
4 K1083.48510X30 TRIANGULAR GRIP M10, D=85 external thread 85 M10 18 30 21 37 30,5 16 30 2
5 K1083.48512X20 TRIANGULAR GRIP M12, D=85 external thread 85 M12 18 30 21 37 30,5 16 20 2
6 K1083.48512X40 TRIANGULAR GRIP M12, D=85 external thread 85 M12 18 30 21 37 30,5 16 40 2
7 K1083.410512X30 TRIANGULAR GRIP M12, D=105 external thread 105 M12 20 35 25 46 37,5 19 30 2
8 K1083.410512X50 TRIANGULAR GRIP M12, D=105 external thread 105 M12 20 35 25 46 37,5 19 50 2
Part Number
Description
Version
D
D1
D2
D3
D6
H
H1
H2
L
T1
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS