1

K1083 Triangular star grips, Form K

Manufacturer KIPP
Description TRIANGULAR GRIP M06, D=45
Part Number K1083.24506
Product selection
Selector Part Number Description Version D D1 D3 D6 H H1 H2 T T1
1 K1083.24506 TRIANGULAR GRIP M06, D=45 tapped bush 45 M6 16 11 21 18 10 9 1
2 K1083.26508 TRIANGULAR GRIP M08, D=65 tapped bush 65 M8 22 15,5 28 23,5 11,5 11 1,5
3 K1083.26510 TRIANGULAR GRIP M10, D=65 tapped bush 65 M10 22 15,5 28 23,5 11,5 11 1,5
4 K1083.28510 TRIANGULAR GRIP M10, D=85 tapped bush 85 M10 30 21 37 30,5 16 14 2
5 K1083.28512 TRIANGULAR GRIP M12, D=85 tapped bush 85 M12 30 21 37 30,5 16 19 2
6 K1083.210512 TRIANGULAR GRIP M12, D=105 tapped bush 105 M12 35 25 46 37,5 19 17 2
7 K1083.210514 TRIANGULAR GRIP M14, D=105 tapped bush 105 M14 35 25 46 37,5 19 19 2
Part Number
Description
Version
D
D1
D3
D6
H
H1
H2
T
T1
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS