1

K0755 Tommy bars with fixed spindle, DIN 6305

Manufacturer KIPP
Description TOMMY BAR FIXED T-BAR M10 STEEL
Part Number K0755.110
Product selection
Selector Part Number Description Version D1 D2 D3 D5 Approx. weight kg L1 L2 L3 Customs tariff number
1 K0755.110 TOMMY BAR FIXED T-BAR M10 STEEL fixed T-bar M10 18 8 8 0,125 20 60 80 84662098
2 K0755.112 TOMMY BAR FIXED T-BAR M12 STEEL fixed T-bar M12 20 10 10 0,190 25 70 100 84662098
3 K0755.116 TOMMY BAR FIXED T-BAR M16 STEEL fixed T-bar M16 24 12 13 0,340 35 85 120 84662098
4 K0755.120 TOMMY BAR FIXED T-BAR M20 STEEL fixed T-bar M20 30 16 16 0,600 40 95 140 84662098
Part Number
Description
Version
D1
D2
D3
D5
Approx. weight kg
L1
L2
L3
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page