1

K0077 Toggle clamps horizontal heavy-duty with adjustable clamping spindle

Manufacturer KIPP
Description TOGGLE CLAMP HORIZONTAL STEEL, COMP:PLASTIC
Part Number K0077.0700
Product selection
Selector Part Number Description Approx. weight kg Retaining force F1 N Customs tariff number Hand force N Clamping force F4 N Retaining force F2 N Accessories Clamping force F3 N Opening angle of holding arm Opening angle of handle
1 K0077.0700 TOGGLE CLAMP HORIZONTAL STEEL, COMP:PLASTIC 1,150 4500 82057000 250 3550 9000 05882-32,05885-112050,05885-112100,05885-12100,05886-12100,05887-12100,05888-12,05890-12,05891-12 1800 90° 95°
Part Number
Description
Approx. weight kg
Retaining force F1 N
Customs tariff number
Hand force N
Clamping force F4 N
Retaining force F2 N
Accessories
Clamping force F3 N
Opening angle of holding arm
Opening angle of handle
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS