1

K0667 Thrust screws stainless steel

Manufacturer KIPP
Description THRUST SCREW M05X30,5 STAINLESS STEEL, COMP:BRASS
Part Number K0667.051X305
Product selection
Selector Part Number Description Version D D1 Approx. weight kg L SW Customs tariff number
1 K0667.051X305 THRUST SCREW M05X30,5 STAINLESS STEEL, COMP:BRASS pin brass M5 3 30,5 2,5
2 K0667.051X405 THRUST SCREW M05X40,5 STAINLESS STEEL, COMP:BRASS pin brass M5 3 40,5 2,5
3 K0667.061X115 THRUST SCREW M06X11,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 0,002 11,5 3 84662020
4 K0667.061X135 THRUST SCREW M06X13,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 0,002 13,5 3 84662020
5 K0667.061X175 THRUST SCREW M06X17,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 0,003 17,5 3 84662020
6 K0667.061X215 THRUST SCREW M06X21,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 0,004 21,5 3 84662020
7 K0667.061X265 THRUST SCREW M06X26,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 0,005 26,5 3 84662020
8 K0667.061X415 THRUST SCREW M06X41,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 41,5 3
9 K0667.061X515 THRUST SCREW M06X51,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 51,5 3
10 K0667.061X615 THRUST SCREW M06X61,5 STAINLESS STEEL, COMP:BRASS pin brass M6 4 61,5 3
11 K0667.081X12 THRUST SCREW M08X12 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 0,004 12 4 84662020
12 K0667.081X22 THRUST SCREW M08X22 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 0,007 22 4 84662020
13 K0667.081X32 THRUST SCREW M08X32 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 0,011 32 4 84662020
14 K0667.081X52 THRUST SCREW M08X52 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 52 4
15 K0667.081X62 THRUST SCREW M08X62 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 62 4
16 K0667.081X82 THRUST SCREW M08X82 STAINLESS STEEL, COMP:BRASS pin brass M8 5,5 82 4
17 K0667.101X14 THRUST SCREW M10X14 STAINLESS STEEL, COMP:BRASS pin brass M10 7 0,007 14 5 84662020
18 K0667.101X18 THRUST SCREW M10X18 STAINLESS STEEL, COMP:BRASS pin brass M10 7 0,009 18 5 84662020
19 K0667.101X27 THRUST SCREW M10X27 STAINLESS STEEL, COMP:BRASS pin brass M10 7 0,014 27 5 84662020
20 K0667.101X37 THRUST SCREW M10X37 STAINLESS STEEL, COMP:BRASS pin brass M10 7 0,02 37 5 84662020
21 K0667.121X225 THRUST SCREW M12X22,5 STAINLESS STEEL, COMP:BRASS pin brass M12 8,5 0,015 22,5 6 84662020
22 K0667.121X325 THRUST SCREW M12X32,5 STAINLESS STEEL, COMP:BRASS pin brass M12 8,5 0,024 32,5 6 84662020
23 K0667.121X425 THRUST SCREW M12X42,5 STAINLESS STEEL, COMP:BRASS pin brass M12 8,5 0,033 42,5 6 84662020
24 K0667.1041X7 THRUST SCREW M04X7 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 0,001 7 2 84662020
25 K0667.1041X9 THRUST SCREW M04X9 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 0,001 9 2 84662020
26 K0667.1041X11 THRUST SCREW M04X11 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 0,001 11 2 84662020
27 K0667.1041X13 THRUST SCREW M04X13 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 0,001 13 2 84662020
28 K0667.1041X17 THRUST SCREW M04X17 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 0,001 17 2 84662020
29 K0667.1041X31 THRUST SCREW M04X31 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 31 2
30 K0667.1041X41 THRUST SCREW M04X41 STAINLESS STEEL, COMP:POLYACETAL pin POM M4 2 41 2
31 K0667.1051X9 THRUST SCREW M05X9 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 0,001 9 2,5 84662020
32 K0667.1051X11 THRUST SCREW M05X11 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 0,001 11 2,5 84662020
33 K0667.1051X13 THRUST SCREW M05X13 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 0,001 13 2,5 84662020
34 K0667.1051X17 THRUST SCREW M05X17 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 0,002 17 2,5 84662020
35 K0667.1051X21 THRUST SCREW M05X21 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 0,003 21 2,5 84662020
36 K0667.1051X31 THRUST SCREW M05X31 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 31 2,5
37 K0667.1051X41 THRUST SCREW M05X41 STAINLESS STEEL, COMP:POLYACETAL pin POM M5 3 41 2,5
38 K0667.1061X113 THRUST SCREW M06X11,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 0,002 11,3 3 84662020
39 K0667.1061X133 THRUST SCREW M06X13,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 0,002 13,3 3 84662020
40 K0667.1061X173 THRUST SCREW M06X17,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 0,003 17,3 3 84662020
41 K0667.1061X213 THRUST SCREW M06X21,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 0,004 21,3 3 84662020
42 K0667.1061X263 THRUST SCREW M06X26,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 0,005 26,3 3 84662020
43 K0667.1061X413 THRUST SCREW M06X41,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 41,3 3
44 K0667.1061X513 THRUST SCREW M06X51,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 51,3 3
45 K0667.1061X613 THRUST SCREW M06X61,3 STAINLESS STEEL, COMP:POLYACETAL pin POM M6 3,5 61,3 3
46 K0667.1081X136 THRUST SCREW M08X13,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 0,003 13,6 4 84662020
47 K0667.1081X176 THRUST SCREW M08X17,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 0,005 17,6 4 84662020
48 K0667.1081X216 THRUST SCREW M08X21,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 0,006 21,6 4 84662020
49 K0667.1081X266 THRUST SCREW M08X26,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 0,008 26,6 4 0815
50 K0667.1081X336 THRUST SCREW M08X33,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 33,6 4
51 K0667.1081X516 THRUST SCREW M08X51,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 51,6 4
52 K0667.1081X616 THRUST SCREW M08X61,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 61,6 4
53 K0667.1081X816 THRUST SCREW M08X81,6 STAINLESS STEEL, COMP:POLYACETAL pin POM M8 5 81,6 4
54 K0667.1101X179 THRUST SCREW M10X17,9 STAINLESS STEEL, COMP:POLYACETAL pin POM M10 6,5 0,007 17,9 5 84662020
55 K0667.1101X219 THRUST SCREW M10X21,9 STAINLESS STEEL, COMP:POLYACETAL pin POM M10 6,5 0,009 21,9 5 84662020
56 K0667.1101X269 THRUST SCREW M10X26,9 STAINLESS STEEL, COMP:POLYACETAL pin POM M10 6,5 0,012 26,9 5 84662020
57 K0667.1101X369 THRUST SCREW M10X36,9 STAINLESS STEEL, COMP:POLYACETAL pin POM M10 6,5 0,019 36,9 5 84662020
58 K0667.1121X221 THRUST SCREW M12X22,1 STAINLESS STEEL, COMP:POLYACETAL pin POM M12 8 0,012 22,1 6 84662020
59 K0667.1121X321 THRUST SCREW M12X32,1 STAINLESS STEEL, COMP:POLYACETAL pin POM M12 8 0,021 32,1 6 73181530
60 K0667.1121X421 THRUST SCREW M12X42,1 STAINLESS STEEL, COMP:POLYACETAL pin POM M12 8 0,03 42,1 6 84662020
61 K0667.041X65 THRUST SCREW M04X6,5 STAINLESS STEEL, COMP:BRASS pin brass M4 2,5 0,001 6,5 2 84662020
62 K0667.041X105 THRUST SCREW M04X10,5 STAINLESS STEEL, COMP:BRASS pin brass M4 2,5 0,001 10,5 2 84662020
63 K0667.041X165 THRUST SCREW M04X16,5 STAINLESS STEEL, COMP:BRASS pin brass M4 2,5 0,001 16,5 2 84662020
64 K0667.041X305 THRUST SCREW M04X30,5 STAINLESS STEEL, COMP:BRASS pin brass M4 2,5 30,5 2
65 K0667.041X405 THRUST SCREW M04X40,5 STAINLESS STEEL, COMP:BRASS pin brass M4 2,5 40,5 2
66 K0667.051X85 THRUST SCREW M05X8,5 STAINLESS STEEL, COMP:BRASS pin brass M5 3 0,001 8,5 2,5 84662020
67 K0667.051X125 THRUST SCREW M05X12,5 STAINLESS STEEL, COMP:BRASS pin brass M5 3 0,002 12,5 2,5 84662020
68 K0667.051X205 THRUST SCREW M05X20,5 STAINLESS STEEL, COMP:BRASS pin brass M5 3 0,003 20,5 2,5 84662020
Part Number
Description
Version
D
D1
Approx. weight kg
L
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS