1

K0392 Thrust pads DIN 6311 enhanced

Manufacturer KIPP
Description THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=20
Part Number K0392.101
Product selection
Selector Part Number Description Version D1 D2 D4 For grub screws with trust point DIN 6332 Approx. weight g H1 H2 Sortierung T1 Customs tariff number
1 K0392.101 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=20 Stainless steel 20 8,1 15 M10 11 5 12 6
2 K0392.121 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=25 Stainless steel 25 8,1 18 M12 13 7 13 7
3 K0392.161 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=32 Stainless steel 32 12,1 22 M16 15 7 14 7,5
4 K0392.201 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=40 Stainless steel 40 15,6 28 M20 16 9 15 8
5 K0392.06 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=12 steel 12 4,6 10 M6 4,4 7 2,5 1 4 84662098
6 K0392.08 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=16 steel 16 6,1 12 M8 9 9 4 2 5 84662098
7 K0392.10 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=20 steel 20 8,1 15 M10 17 11 5 3 6 84662098
8 K0392.12 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=25 steel 25 8,1 18 M12 33 13 7 4 7 84662098
9 K0392.16 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=32 steel 32 12,1 22 M16 57 15 7 5 7,5 84662098
10 K0392.20 THRUST PAD STEEL, FORM:S, DIN6311, COMP:STEEL, D1=40 steel 40 15,6 28 M20 103 16 9 6 8 84662098
11 K0392.108 THRUST PAD STEEL, FORM:T, DIN6311, COMP:STEEL, D1=25 steel 25 6,1 12 M8 17 8 4 7 4,5 84669370
12 K0392.110 THRUST PAD STEEL, FORM:T, DIN6311, COMP:STEEL, D1=32 steel 32 8,1 18 M10 / M12 42 10 6 8 6 84669370
13 K0392.116 THRUST PAD STEEL, FORM:T, DIN6311, COMP:STEEL, D1=40 steel 40 12,1 22 M16 75 12 7 9 7 84669370
14 K0392.061 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=12 Stainless steel 12 4,6 10 M6 7 2,5 10 4
15 K0392.081 THRUST PAD STAINLESS STEEL, FORM:S, DIN6311, COMP:STAINLESS STEEL, D1=16 Stainless steel 16 6,1 12 M8 9 4 11 5
Part Number
Description
Version
D1
D2
D4
For grub screws with trust point DIN 6332
Approx. weight g
H1
H2
Sortierung
T1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS