1

K0177 Tension levers flat with locating hole

Manufacturer KIPP
Description TENSION LEVER REAMED HOLE SIZE:1 STEEL, FLAT, COMP:DUROPLAST, X=6
Part Number K0177.106
Product selection
Selector Part Number Description ~A A1 Version D D1 D2 Approx. weight g H H1 H2 X Customs tariff number
1 K0177.106 TENSION LEVER REAMED HOLE SIZE:1 STEEL, FLAT, COMP:DUROPLAST, X=6 75 15 reamed hole 25 8 20 80 14 22 8,5 6 84662098
2 K0177.108 TENSION LEVER REAMED HOLE SIZE:1 STEEL, FLAT, COMP:DUROPLAST, X=8 75 15 reamed hole 25 8 20 78 14 22 8,5 8 84662098
3 K0177.110 TENSION LEVER REAMED HOLE SIZE:1 STEEL, FLAT, COMP:DUROPLAST, X=10 75 15 reamed hole 25 8 20 75 14 22 8,5 10 84662098
4 K0177.112 TENSION LEVER REAMED HOLE SIZE:2 STEEL, FLAT, COMP:DUROPLAST, X=12 100 15 reamed hole 33 10 25 152 17 27 10 12 84662098
5 K0177.116 TENSION LEVER REAMED HOLE SIZE:2 STEEL, FLAT, COMP:DUROPLAST, X=16 100 15 reamed hole 33 10 25 140 17 27 10 16 84662098
6 K0177.120 TENSION LEVER REAMED HOLE SIZE:3 STEEL, FLAT, COMP:DUROPLAST, X=20 128 15 reamed hole 41 12 30 248 20 36 11,5 20 84662098
7 K0177.124 TENSION LEVER REAMED HOLE SIZE:3 STEEL, FLAT, COMP:DUROPLAST, X=24 128 15 reamed hole 41 12 30 238 20 36 11,5 24 84662098
Part Number
Description
~A
A1
Version
D
D1
D2
Approx. weight g
H
H1
H2
X
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS