1

K0109 Tension Levers in stainless steel with external thread, 20 degrees

Manufacturer KIPP
Description TENSION LEVER M12X60 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC
Part Number K0109.1121X60
Product selection
Selector Part Number Description ~A A1 A2 Version D D1 D2 D3 H H1 H2 H3 H4 L X No. of teeth Customs tariff number
1 K0109.1121X60 TENSION LEVER M12X60 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 60 M12 22 73181590
2 K0109.2121X20 TENSION LEVER M12X20 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 20 M12 24 73181590
3 K0109.2121X25 TENSION LEVER M12X25 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 25 M12 24 73181590
4 K0109.2121X30 TENSION LEVER M12X30 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 30 M12 24 73181590
5 K0109.2121X40 TENSION LEVER M12X40 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 40 M12 24 73181590
6 K0109.2121X50 TENSION LEVER M12X50 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 50 M12 24 73181590
7 K0109.2121X60 TENSION LEVER M12X60 SIZE:2 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 106 - 15 20 degrees 19 28 32 12 51,5 5,5 42 68,5 57,5 60 M12 24 73181590
8 K0109.3121X20 TENSION LEVER M12X20 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 20 M12 26 73181590
9 K0109.3121X25 TENSION LEVER M12X25 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 25 M12 26 73181590
10 K0109.3121X30 TENSION LEVER M12X30 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 30 M12 26 73181590
11 K0109.3121X40 TENSION LEVER M12X40 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 40 M12 26 73181590
12 K0109.3121X50 TENSION LEVER M12X50 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 50 M12 26 73181590
13 K0109.3161X90 TENSION LEVER M16X90 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 90 M16 26 73181590
14 K0109.4161X30 TENSION LEVER M16X30 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 30 M16 36 73181590
15 K0109.4161X40 TENSION LEVER M16X40 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 40 M16 36 73181590
16 K0109.4161X50 TENSION LEVER M16X50 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 50 M16 36 73181590
17 K0109.4161X60 TENSION LEVER M16X60 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 60 M16 36 73181590
18 K0109.4161X70 TENSION LEVER M16X70 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 70 M16 36 73181590
19 K0109.4161X80 TENSION LEVER M16X80 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 80 M16 36 73181590
20 K0109.4161X90 TENSION LEVER M16X90 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 90 M16 36 73181590
21 K0109.4201X30 TENSION LEVER M20X30 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 30 M20 36 73181590
22 K0109.4201X40 TENSION LEVER M20X40 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 40 M20 36 73181590
23 K0109.4201X50 TENSION LEVER M20X50 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 50 M20 36 73181590
24 K0109.4201X60 TENSION LEVER M20X60 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 60 M20 36 73181590
25 K0109.1081X15 TENSION LEVER M08X15 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 15 M8 22 73181590
26 K0109.1081X20 TENSION LEVER M08X20 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 20 M8 22 73181590
27 K0109.1081X25 TENSION LEVER M08X25 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 25 M8 22 73181590
28 K0109.1081X30 TENSION LEVER M08X30 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 30 M8 22 73181590
29 K0109.1081X40 TENSION LEVER M08X40 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 40 M8 22 73181590
30 K0109.1081X50 TENSION LEVER M08X50 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 50 M8 22 73181590
31 K0109.1081X60 TENSION LEVER M08X60 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 60 M8 22 73181590
32 K0109.1101X15 TENSION LEVER M10X15 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 15 M10 22 73181590
33 K0109.1101X20 TENSION LEVER M10X20 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 20 M10 22 73181590
34 K0109.1101X25 TENSION LEVER M10X25 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 25 M10 22 73181590
35 K0109.1101X30 TENSION LEVER M10X30 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 30 M10 22 73181590
36 K0109.1101X40 TENSION LEVER M10X40 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 40 M10 22 73181590
37 K0109.1101X50 TENSION LEVER M10X50 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 50 M10 22 73181590
38 K0109.1101X60 TENSION LEVER M10X60 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 60 M10 22 73181590
39 K0109.1121X15 TENSION LEVER M12X15 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 15 M12 22 73181590
40 K0109.1121X20 TENSION LEVER M12X20 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 20 M12 22 73181590
41 K0109.1121X25 TENSION LEVER M12X25 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 25 M12 22 73181590
42 K0109.1121X30 TENSION LEVER M12X30 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 30 M12 22 73181590
43 K0109.1121X40 TENSION LEVER M12X40 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 40 M12 22 73181590
44 K0109.1121X50 TENSION LEVER M12X50 SIZE:1 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 88 - 15 20 degrees 16 24 25 10 44,5 4,5 37 58,5 49,5 50 M12 22 73181590
45 K0109.3121X60 TENSION LEVER M12X60 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 60 M12 26 73181590
46 K0109.3121X70 TENSION LEVER M12X70 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 70 M12 26 73181590
47 K0109.3121X80 TENSION LEVER M12X80 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 80 M12 26 73181590
48 K0109.3121X90 TENSION LEVER M12X90 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 90 M12 26 73181590
49 K0109.3161X20 TENSION LEVER M16X20 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 20 M16 26 73181590
50 K0109.3161X25 TENSION LEVER M16X25 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 25 M16 26 73181590
51 K0109.3161X30 TENSION LEVER M16X30 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 30 M16 26 73181590
52 K0109.3161X40 TENSION LEVER M16X40 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 40 M16 26 73181590
53 K0109.3161X50 TENSION LEVER M16X50 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 50 M16 26 73181590
54 K0109.3161X60 TENSION LEVER M16X60 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 60 M16 26 73181590
55 K0109.3161X70 TENSION LEVER M16X70 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 70 M16 26 73181590
56 K0109.3161X80 TENSION LEVER M16X80 SIZE:3 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 23 33 32 13 58 6 47 81 65 80 M16 26 73181590
57 K0109.4201X70 TENSION LEVER M20X70 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 70 M20 36 73181590
58 K0109.4201X80 TENSION LEVER M20X80 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 80 M20 36 73181590
59 K0109.4201X90 TENSION LEVER M20X90 SIZE:4 STAINLESS STEEL, FORM:20°, COMP:PLASTIC 128,5 - 15 20 degrees 30 41 32 13 68,5 7,5 56,5 89,5 76,5 90 M20 36 73181590
Part Number
Description
~A
A1
A2
Version
D
D1
D2
D3
H
H1
H2
H3
H4
L
X
No. of teeth
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS