1

K0109 Tension Levers in stainless steel with internal thread, 0 degrees

Manufacturer KIPP
Description TENSION LEVER M08 SIZE:1 STAINLESS STEEL, FORM:0°, COMP:PLASTIC
Part Number K0109.1082
Product selection
Selector Part Number Description ~A A1 Version D D1 D2 D3 Approx. weight kg H H1 H2 H4 T X No. of teeth Customs tariff number
1 K0109.1082 TENSION LEVER M08 SIZE:1 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 92 0 degree 16 24 25 10 0,170 44,5 4,5 37 49,5 14 M8 22 73181691
2 K0109.1102 TENSION LEVER M10 SIZE:1 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 92 0 degree 16 24 25 10 0,170 44,5 4,5 37 49,5 14 M10 22 73181691
3 K0109.2102 TENSION LEVER M10 SIZE:2 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 111 0 degree 19 28 32 12 0,260 51,5 5,5 42 57,5 17 M10 24 73181691
4 K0109.2122 TENSION LEVER M12 SIZE:2 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 111 0 degree 19 28 32 12 0,260 51,5 5,5 42 57,5 17 M12 24 73181691
5 K0109.3122 TENSION LEVER M12 SIZE:3 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 134,5 0 degree 23 33 32 13 0,400 58 6 47 65 23 M12 26 73181691
6 K0109.3162 TENSION LEVER M16 SIZE:3 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 134,5 0 degree 23 33 32 13 0,400 58 6 47 65 23 M16 26 73181699
7 K0109.4162 TENSION LEVER M16 SIZE:4 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 134 0 degree 30 41 32 13 0,670 68,5 7,5 56,5 76,5 27 M16 36 73181699
8 K0109.4202 TENSION LEVER M20 SIZE:4 STAINLESS STEEL, FORM:0°, COMP:PLASTIC - 134 0 degree 30 41 32 13 0,670 68,5 7,5 56,5 76,5 27 M20 36 73181699
Part Number
Description
~A
A1
Version
D
D1
D2
D3
Approx. weight kg
H
H1
H2
H4
T
X
No. of teeth
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS