1

K0114 Flat tension levers with external thread, 0 degree

Manufacturer KIPP
Description TENSION LEVER FLAT M08X20 SIZE:1 STEEL, COMP:PLASTIC
Part Number K0114.1081X20
Product selection
Selector Part Number Description A1 Version D D1 D2 D3 H H1 H2 H3 L X No. of teeth Customs tariff number
1 K0114.1081X20 TENSION LEVER FLAT M08X20 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 20 M8 20 73181590
2 K0114.1081X25 TENSION LEVER FLAT M08X25 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 25 M8 20 73181590
3 K0114.1081X30 TENSION LEVER FLAT M08X30 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 30 M8 20 73181590
4 K0114.1081X40 TENSION LEVER FLAT M08X40 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 40 M8 20 73181590
5 K0114.1081X50 TENSION LEVER FLAT M08X50 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 50 M8 20 73181590
6 K0114.1081X60 TENSION LEVER FLAT M08X60 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 60 M8 20 73181590
7 K0114.1101X15 TENSION LEVER FLAT M10X15 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 15 M10 20 73181590
8 K0114.1101X20 TENSION LEVER FLAT M10X20 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 20 M10 20 73181590
9 K0114.1101X25 TENSION LEVER FLAT M10X25 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 25 M10 20 73181590
10 K0114.1101X30 TENSION LEVER FLAT M10X30 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 30 M10 20 73181590
11 K0114.1101X40 TENSION LEVER FLAT M10X40 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 40 M10 20 73181590
12 K0114.1101X50 TENSION LEVER FLAT M10X50 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 50 M10 20 73181590
13 K0114.1101X60 TENSION LEVER FLAT M10X60 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 60 M10 20 73181590
14 K0114.2101X20 TENSION LEVER FLAT M10X20 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 20 M10 24 73181590
15 K0114.2101X25 TENSION LEVER FLAT M10X25 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 25 M10 24 73181590
16 K0114.2101X30 TENSION LEVER FLAT M10X30 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 30 M10 24 73181590
17 K0114.2101X40 TENSION LEVER FLAT M10X40 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 40 M10 24 73181590
18 K0114.2101X50 TENSION LEVER FLAT M10X50 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 50 M10 24 73181590
19 K0114.2101X60 TENSION LEVER FLAT M10X60 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 60 M10 24 73181590
20 K0114.2121X20 TENSION LEVER FLAT M12X20 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 20 M12 24 73181590
21 K0114.2121X25 TENSION LEVER FLAT M12X25 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 25 M12 24 73181590
22 K0114.2121X30 TENSION LEVER FLAT M12X30 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 30 M12 24 73181590
23 K0114.2121X40 TENSION LEVER FLAT M12X40 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 40 M12 24 73181590
24 K0114.2121X50 TENSION LEVER FLAT M12X50 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 50 M12 24 73181590
25 K0114.2121X60 TENSION LEVER FLAT M12X60 SIZE:2 STEEL, COMP:PLASTIC 131 0 degree 19 41 30 12 22 2 13,5 26 60 M12 24 73181590
26 K0114.3121X20 TENSION LEVER FLAT M12X20 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 20 M12 26 73181590
27 K0114.3121X25 TENSION LEVER FLAT M12X25 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 25 M12 26 73181590
28 K0114.3121X30 TENSION LEVER FLAT M12X30 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 30 M12 26 73181590
29 K0114.3121X40 TENSION LEVER FLAT M12X40 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 40 M12 26 73181590
30 K0114.3121X50 TENSION LEVER FLAT M12X50 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 50 M12 26 73181590
31 K0114.3121X60 TENSION LEVER FLAT M12X60 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 60 M12 26 73181590
32 K0114.3161X20 TENSION LEVER FLAT M16X20 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 20 M16 26 73181590
33 K0114.3161X25 TENSION LEVER FLAT M16X25 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 25 M16 26 73181590
34 K0114.3161X30 TENSION LEVER FLAT M16X30 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 30 M16 26 73181590
35 K0114.3161X40 TENSION LEVER FLAT M16X40 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 40 M16 26 73181590
36 K0114.3161X50 TENSION LEVER FLAT M16X50 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 50 M16 26 73181590
37 K0114.3161X60 TENSION LEVER FLAT M16X60 SIZE:3 STEEL, COMP:PLASTIC 148 0 degree 23 45 37 14 28 2 17 33 60 M16 26 73181590
38 K0114.1081X15 TENSION LEVER FLAT M08X15 SIZE:1 STEEL, COMP:PLASTIC 102 0 degree 13,5 33 25 10 19 2 12 23 15 M8 20 73181590
Part Number
Description
A1
Version
D
D1
D2
D3
H
H1
H2
H3
L
X
No. of teeth
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS