1

K0536 Telescopic slides partial extension, loading up to 15 kg

Manufacturer KIPP
Description TELESCOPIC RAIL PARTIAL EXTENSION L=214 STEEL, COMP:STEEL, C=144
Part Number K0536.10214
Product selection
Selector Part Number Description A A1 C (travel) Weight per pair in kg L Drawer depth from - to Load-bearing capacity per pair kg Customs tariff number
1 K0536.10214 TELESCOPIC RAIL PARTIAL EXTENSION L=214 STEEL, COMP:STEEL, C=144 160 124 144 0,29 214 214 - 348 15 83024200
2 K0536.10310 TELESCOPIC RAIL PARTIAL EXTENSION L=310 STEEL, COMP:STEEL, C=220 256 234 220 0,41 310 310 - 520 15 83024200
3 K0536.10406 TELESCOPIC RAIL PARTIAL EXTENSION L=406 STEEL, COMP:STEEL, C=276 352 330 276 0,56 406 406 - 672 15 83024200
4 K0536.10470 TELESCOPIC RAIL PARTIAL EXTENSION L=470 STEEL, COMP:STEEL, C=320 416 394 320 0,64 470 470 - 780 15 83024200
Part Number
Description
A
A1
C (travel)
Weight per pair in kg
L
Drawer depth from - to
Load-bearing capacity per pair kg
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS