1

K0540 Telescopic slides over-extension, loading up to 60 kg

Manufacturer KIPP
Description TELESCOPIC RAIL OVER EXTENSION L=300 STEEL, COMP:STEEL, C=350
Part Number K0540.10300
Product selection
Selector Part Number Description A A1 A2 C (travel) Weight per pair in kg L Drawer depth Load-bearing capacity per pair kg Customs tariff number
1 K0540.10300 TELESCOPIC RAIL OVER EXTENSION L=300 STEEL, COMP:STEEL, C=350 128 104 160 350 1,27 300 300 35 83024200
2 K0540.10350 TELESCOPIC RAIL OVER EXTENSION L=350 STEEL, COMP:STEEL, C=400 128 152 256 400 1,51 350 350 40 83024200
3 K0540.10400 TELESCOPIC RAIL OVER EXTENSION L=400 STEEL, COMP:STEEL, C=450 160 168 256 450 1,73 400 400 45 83024200
4 K0540.10450 TELESCOPIC RAIL OVER EXTENSION L=450 STEEL, COMP:STEEL, C=500 160 224 256 500 1,93 450 450 50 83024200
5 K0540.10500 TELESCOPIC RAIL OVER EXTENSION L=500 STEEL, COMP:STEEL, C=550 224 208 384 550 2,19 500 500 55 83024200
6 K0540.10550 TELESCOPIC RAIL OVER EXTENSION L=550 STEEL, COMP:STEEL, C=600 224 256 384 600 2,43 550 550 55 83024200
7 K0540.10600 TELESCOPIC RAIL OVER EXTENSION L=600 STEEL, COMP:STEEL, C=650 288 240 384 650 2,65 600 600 60 83024200
8 K0540.10650 TELESCOPIC RAIL OVER EXTENSION L=650 STEEL, COMP:STEEL, C=700 288 288 384 700 2,83 650 650 60 83024200
9 K0540.10700 TELESCOPIC RAIL OVER EXTENSION L=700 STEEL, COMP:STEEL, C=750 320 312 384 750 3,10 700 700 60 83024200
10 K0540.10750 TELESCOPIC RAIL OVER EXTENSION L=750 STEEL, COMP:STEEL, C=800 320 360 384 800 3,28 750 750 60 83024200
Part Number
Description
A
A1
A2
C (travel)
Weight per pair in kg
L
Drawer depth
Load-bearing capacity per pair kg
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS