1

K0778 Telescopic slides over-extension, loading up to 25kg, stainless steel

Manufacturer KIPP
Description TELESCOPIC RAIL OVER EXTENSION L=300 STAINLESS STEEL, COMP:STAINLESS STEEL, C=326
Part Number K0778.20300
Product selection
Selector Part Number Description A A1 C (travel) Weight per pair in kg L Load-bearing capacity per pair kg
1 K0778.20300 TELESCOPIC RAIL OVER EXTENSION L=300 STAINLESS STEEL, COMP:STAINLESS STEEL, C=326 180 326 0,850 300 25
2 K0778.20350 TELESCOPIC RAIL OVER EXTENSION L=350 STAINLESS STEEL, COMP:STAINLESS STEEL, C=376 230 70 376 0,980 350 25
3 K0778.20400 TELESCOPIC RAIL OVER EXTENSION L=400 STAINLESS STEEL, COMP:STAINLESS STEEL, C=426 280 100 426 1,130 400 25
4 K0778.20450 TELESCOPIC RAIL OVER EXTENSION L=450 STAINLESS STEEL, COMP:STAINLESS STEEL, C=476 330 100 476 1,280 450 25
5 K0778.20500 TELESCOPIC RAIL OVER EXTENSION L=500 STAINLESS STEEL, COMP:STAINLESS STEEL, C=526 380 140 526 1,440 500 25
6 K0778.20550 TELESCOPIC RAIL OVER EXTENSION L=550 STAINLESS STEEL, COMP:STAINLESS STEEL, C=576 430 160 576 1,640 550 25
Part Number
Description
A
A1
C (travel)
Weight per pair in kg
L
Load-bearing capacity per pair kg
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS