1

K0777 Telescopic slides over-extension, loading up to 20kg

Manufacturer KIPP
Description TELESCOPIC RAIL OVER EXTENSION L=200 STEEL, COMP:STEEL, C=228
Part Number K0777.10200
Product selection
Selector Part Number Description A A1 A2 C (travel) Weight per pair in kg L Load-bearing capacity per pair kg
1 K0777.10200 TELESCOPIC RAIL OVER EXTENSION L=200 STEEL, COMP:STEEL, C=228 128 131 228 0,500 200 20
2 K0777.10250 TELESCOPIC RAIL OVER EXTENSION L=250 STEEL, COMP:STEEL, C=278 160 181 278 0,640 250 20
3 K0777.10300 TELESCOPIC RAIL OVER EXTENSION L=300 STEEL, COMP:STEEL, C=328 224 128 231 328 0,780 300 20
4 K0777.10350 TELESCOPIC RAIL OVER EXTENSION L=350 STEEL, COMP:STEEL, C=378 256 128 281 378 0,920 350 20
5 K0777.10400 TELESCOPIC RAIL OVER EXTENSION L=400 STEEL, COMP:STEEL, C=426 320 160 331 426 1,040 400 20
6 K0777.10450 TELESCOPIC RAIL OVER EXTENSION L=450 STEEL, COMP:STEEL, C=478 384 192 381 478 1,170 450 20
7 K0777.10500 TELESCOPIC RAIL OVER EXTENSION L=500 STEEL, COMP:STEEL, C=528 416 224 431 528 1,320 500 20
8 K0777.10550 TELESCOPIC RAIL OVER EXTENSION L=550 STEEL, COMP:STEEL, C=578 448 224 481 578 1,500 550 20
Part Number
Description
A
A1
A2
C (travel)
Weight per pair in kg
L
Load-bearing capacity per pair kg
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS