1

K0181 T-grips, with external thread

Manufacturer KIPP
Description T-GRIP M06X18 DUROPLAST, COMP:STEEL
Part Number K0181.27006X18
Product selection
Selector Part Number Description ~A Version Version_1 B D2 D3 H H1 L Customs tariff number
1 K0181.27006X18 T-GRIP M06X18 DUROPLAST, COMP:STEEL 70 External thread Bolts steel 22 M6 19,6 38,8 20,2 18 39269097
2 K0181.27008X24 T-GRIP M08X24 DUROPLAST, COMP:STEEL 70 External thread Bolts steel 22 M8 19,6 38,8 20,2 24 39269097
3 K0181.28010X20 T-GRIP M10X20 DUROPLAST, COMP:STEEL 80 External thread Bolts steel 25 M10 22,3 44 23 20 39269097
4 K0181.28010X30 T-GRIP M10X30 DUROPLAST, COMP:STEEL 80 External thread Bolts steel 25 M10 22,3 44 23 30 39269097
5 K0181.29010X30 T-GRIP M10X30 DUROPLAST, COMP:STEEL 90 External thread Bolts steel 28 M10 25 49,6 26 30 39269097
6 K0181.29012X24 T-GRIP M12X24 DUROPLAST, COMP:STEEL 90 External thread Bolts steel 28 M12 25 49,6 26 24 39269097
Part Number
Description
~A
Version
Version_1
B
D2
D3
H
H1
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS