1

K0180 T-grips, with internal thread

Manufacturer KIPP
Description T-GRIP M05 THERMOPLASTIC, COMP:BRASS, A=40
Part Number K0180.14005
Product selection
Selector Part Number Description ~A Version B D1 D3 Approx. weight kg H H1 T1 Customs tariff number
1 K0180.14005 T-GRIP M05 THERMOPLASTIC, COMP:BRASS, A=40 40 Internal thread 13 M5 13 0,011 30,5 20 10 39269097
2 K0180.15005 T-GRIP M05 THERMOPLASTIC, COMP:BRASS, A=50 50 Internal thread 15 M5 14 0,013 24 16 10 39269097
3 K0180.16006 T-GRIP M06 THERMOPLASTIC, COMP:BRASS, A=60 60 Internal thread 17 M6 16 0,017 31,5 23 12 39269097
4 K0180.17108 T-GRIP M08 THERMOPLASTIC, COMP:BRASS, A=71 71 Internal thread 19,5 M8 20 0,028 36 19 20 39269097
5 K0180.17110 T-GRIP M10 THERMOPLASTIC, COMP:BRASS, A=71 71 Internal thread 19,5 M10 20 0,030 36 19 20 39269097
6 K0180.18010 T-GRIP M10 THERMOPLASTIC, COMP:BRASS, A=80 80 Internal thread 26 M10 26 0,048 39,5 26 25 39269097
7 K0180.18012 T-GRIP M12 THERMOPLASTIC, COMP:BRASS, A=80 80 Internal thread 26 M12 26 0,056 39,5 26 25 39269097
Part Number
Description
~A
Version
B
D1
D3
Approx. weight kg
H
H1
T1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS