1

K0395 Swivel feet, Form A and B

Manufacturer KIPP
Description SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=50
Part Number K0395.116
Product selection
Selector Part Number Description Load rating max. kN (static load only) D1 D2 Approx. weight kg H1 H2 SW T Customs tariff number
1 K0395.116 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=50 45 M16 50 0,250 32 7 24 14 84669370
2 K0395.120 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=60 55 M20 60 0,480 42 8 30 18 84669370
3 K0395.306 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=20 10 M6 20 0,017 15 2,5 10 8,5 84669370
4 K0395.308 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=25 18 M8 25 0,037 18 4 13 9 84669370
5 K0395.310 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=32 20 M10 32 0,077 22 5 17 10 84669370
6 K0395.312 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=40 35 M12 40 0,125 26 6 19 12 84669370
7 K0395.316 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=50 45 M16 50 0,250 32 7 24 14 84669370
8 K0395.320 SWIVEL PLATE STAINLESS STEEL, FORM:B, COMP:STAINLESS STEEL, D2=60 55 M20 60 0,480 42 8 30 18 84669370
9 K0395.106 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=20 10 M6 20 0,017 15 2,5 10 8,5 84669370
10 K0395.108 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=25 18 M8 25 0,037 18 4 13 9 84669370
11 K0395.110 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=32 20 M10 32 0,077 22 5 17 10 84669370
12 K0395.112 SWIVEL PLATE CARBON STEEL, FORM:A, COMP:FREE-CUTTING STEEL, D2=40 35 M12 40 0,125 26 6 19 12 84669370
Part Number
Description
Load rating max. kN (static load only)
D1
D2
Approx. weight kg
H1
H2
SW
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS