1

K0742 Swivel feet steel, Form B

Manufacturer KIPP
Description SWIVEL FOOT M10X25 STEEL, FORM:B, COMP:RUBBER, D=50
Part Number K0742.105010X25
Product selection
Selector Part Number Description Load rating max. kN D D1 Approx. weight kg H H1 L S SW Customs tariff number
1 K0742.105010X25 SWIVEL FOOT M10X25 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M10 0,165 16 28 25 3 14 84313900
2 K0742.105010X50 SWIVEL FOOT M10X50 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M10 0,18 16 28 50 3 14 84313900
3 K0742.105010X75 SWIVEL FOOT M10X75 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M10 0,192 16 28 75 3 14 84313900
4 K0742.105010X100 SWIVEL FOOT M10X100 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M10 0,203 16 28 100 3 14 84313900
5 K0742.105010X125 SWIVEL FOOT M10X125 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M10 0,216 16 28 125 3 14 84313900
6 K0742.105012X25 SWIVEL FOOT M12X25 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M12 0,167 16 28 25 3 14 84313900
7 K0742.105012X50 SWIVEL FOOT M12X50 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M12 0,199 16 28 50 3 14 84313900
8 K0742.105012X75 SWIVEL FOOT M12X75 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M12 0,208 16 28 75 3 14 84313900
9 K0742.105012X100 SWIVEL FOOT M12X100 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M12 0,226 16 28 100 3 14 84313900
10 K0742.105012X125 SWIVEL FOOT M12X125 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M12 0,243 16 28 125 3 14 84313900
11 K0742.105014X25 SWIVEL FOOT M14X25 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M14 0,17 16 28 25 3 14 84313900
12 K0742.105014X50 SWIVEL FOOT M14X50 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M14 0,207 16 28 50 3 14 84313900
13 K0742.105014X75 SWIVEL FOOT M14X75 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M14 0,237 16 28 75 3 14 84313900
14 K0742.105014X100 SWIVEL FOOT M14X100 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M14 0,258 16 28 100 3 14 84313900
15 K0742.105014X125 SWIVEL FOOT M14X125 STEEL, FORM:B, COMP:RUBBER, D=50 15 50 M14 0,272 16 28 125 3 14 84313900
16 K0742.106514X50 SWIVEL FOOT M14X50 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M14 0,367 17 30 50 3 14 84313900
17 K0742.106514X75 SWIVEL FOOT M14X75 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M14 0,397 17 30 75 3 14 84313900
18 K0742.106514X100 SWIVEL FOOT M14X100 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M14 0,418 17 30 100 3 14 84313900
19 K0742.106514X125 SWIVEL FOOT M14X125 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M14 0,432 17 30 125 3 14 84313900
20 K0742.106514X150 SWIVEL FOOT M14X150 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M14 0,453 17 30 150 3 14 84313900
21 K0742.106516X50 SWIVEL FOOT M16X50 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,383 17 30 50 3 16 84313900
22 K0742.106516X75 SWIVEL FOOT M16X75 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,415 17 30 75 3 16 84313900
23 K0742.106516X100 SWIVEL FOOT M16X100 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,448 17 30 100 3 16 84313900
24 K0742.106516X125 SWIVEL FOOT M16X125 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,48 17 30 125 3 16 84313900
25 K0742.106516X150 SWIVEL FOOT M16X150 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,513 17 30 150 3 16 84313900
26 K0742.106516X175 SWIVEL FOOT M16X175 STEEL, FORM:B, COMP:RUBBER, D=65 20 65 M16 0,553 17 30 175 3 16 84313900
27 K0742.108016X50 SWIVEL FOOT M16X50 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,653 19,5 33 50 3 16 84313900
28 K0742.108016X75 SWIVEL FOOT M16X75 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,685 19,5 33 75 3 16 84313900
29 K0742.108016X100 SWIVEL FOOT M16X100 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,718 19,5 33 100 3 16 84313900
30 K0742.108016X125 SWIVEL FOOT M16X125 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,75 19,5 33 125 3 16 84313900
31 K0742.108016X150 SWIVEL FOOT M16X150 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,783 19,5 33 150 3 16 84313900
32 K0742.108016X175 SWIVEL FOOT M16X175 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,823 19,5 33 175 3 16 84313900
33 K0742.108016X200 SWIVEL FOOT M16X200 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M16 0,846 19,5 33 200 3 16 84313900
34 K0742.108020X75 SWIVEL FOOT M20X75 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 0,763 19,5 36 75 3 17 84313900
35 K0742.108020X100 SWIVEL FOOT M20X100 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 0,788 19,5 36 100 3 17 84313900
36 K0742.108020X125 SWIVEL FOOT M20X125 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 0,847 19,5 36 125 3 17 84313900
37 K0742.108020X150 SWIVEL FOOT M20X150 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 0,906 19,5 36 150 3 17 84313900
38 K0742.108020X175 SWIVEL FOOT M20X175 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 1,083 19,5 36 175 3 17 84313900
39 K0742.108020X200 SWIVEL FOOT M20X200 STEEL, FORM:B, COMP:RUBBER, D=80 30 80 M20 1,024 19,5 36 200 3 17 84313900
40 K0742.110016X50 SWIVEL FOOT M16X50 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 0,888 20 43 50 3 20 84313900
41 K0742.110016X75 SWIVEL FOOT M16X75 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 0,919 20 43 75 3 20 84313900
42 K0742.110016X100 SWIVEL FOOT M16X100 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 0,946 20 43 100 3 20 84313900
43 K0742.110016X125 SWIVEL FOOT M16X125 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 0,986 20 43 125 3 20 84313900
44 K0742.110016X150 SWIVEL FOOT M16X150 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 1,019 20 43 150 3 20 84313900
45 K0742.110016X175 SWIVEL FOOT M16X175 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 1,052 20 43 175 3 20 84313900
46 K0742.110016X200 SWIVEL FOOT M16X200 STEEL, FORM:B, COMP:RUBBER, D=100 35 100 M16 1,081 20 43 200 3 20 84313900
47 K0742.110020X75 SWIVEL FOOT M20X75 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 0,972 20 43 75 3 20 84313900
48 K0742.110020X100 SWIVEL FOOT M20X100 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 1,024 20 43 100 3 20 84313900
49 K0742.110020X125 SWIVEL FOOT M20X125 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 1,076 20 43 125 3 20 84313900
50 K0742.110020X150 SWIVEL FOOT M20X150 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 1,128 20 43 150 3 20 84313900
51 K0742.110020X175 SWIVEL FOOT M20X175 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 1,23 20 43 175 3 20 84313900
52 K0742.110020X200 SWIVEL FOOT M20X200 STEEL, FORM:B, COMP:RUBBER, D=100 45 100 M20 1,282 20 43 200 3 20 84313900
53 K0742.110024X75 SWIVEL FOOT M24X75 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,028 20 44 75 3 20 84313900
54 K0742.110024X100 SWIVEL FOOT M24X100 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,066 20 44 100 3 20 84313900
55 K0742.110024X125 SWIVEL FOOT M24X125 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,104 20 44 125 3 20 84313900
56 K0742.110024X150 SWIVEL FOOT M24X150 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,145 20 44 150 3 20 84313900
57 K0742.110024X175 SWIVEL FOOT M24X175 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,199 20 44 175 3 20 84313900
58 K0742.110024X200 SWIVEL FOOT M24X200 STEEL, FORM:B, COMP:RUBBER, D=100 55 100 M24 1,252 20 44 200 3 20 84313900
Part Number
Description
Load rating max. kN
D
D1
Approx. weight kg
H
H1
L
S
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS