1

K0308 Jack screws

Manufacturer KIPP
Description SUPPORT M08X20 CARBON STEEL, A=30, C=13
Part Number K0308.0803006
Product selection
Selector Part Number Description A B C D E F G Approx. weight kg Customs tariff number
1 K0308.0803006 SUPPORT M08X20 CARBON STEEL, A=30, C=13 30 20 13 5 14,4 M8 M6x6 0,020 84662020
2 K0308.0804006 SUPPORT M08X30 CARBON STEEL, A=40, C=13 40 30 13 5 14,4 M8 M6x6 0,025 84662020
3 K0308.1003808 SUPPORT M10X24 CARBON STEEL, A=38, C=17 38 24 17 6 18,9 M10 M8x8 0,045 84662020
4 K0308.1004808 SUPPORT M10X34 CARBON STEEL, A=48, C=17 48 34 17 6 18,9 M10 M8x8 0,050 84662020
5 K0308.1205110 SUPPORT M12X33 CARBON STEEL, A=51, C=22 51 33 22 7 24,5 M12 M10x10 0,095 84662020
6 K0308.1206610 SUPPORT M12X48 CARBON STEEL, A=66, C=22 66 48 22 7 24,5 M12 M10x10 0,110 84662020
7 K0308.1606212 SUPPORT M16X40 CARBON STEEL, A=62, C=27 62 40 27 10 30,1 M16 M12x12 0,185 84662020
8 K0308.1607712 SUPPORT M16X55 CARBON STEEL, A=77, C=27 77 55 27 10 30,1 M16 M12x12 0,210 84662020
Part Number
Description
A
B
C
D
E
F
G
Approx. weight kg
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS