1

K1042 Straps

Manufacturer KIPP
Description STRAP 60X30, TYPE I
Part Number K1042.061
Product selection
Selector Part Number Description A B D for screw L Slot width T Typ
1 K1042.061 STRAP 60X30, TYPE I 30 30 M6 60 6 3 I
2 K1042.081 STRAP 80X40, TYPE I 40 40 M8 80 8 / 10 5 B & I
3 K1042.101 STRAP 90X45, TYPE B 45 45 M8 90 8 / 10 5 B
Part Number
Description
A
B
D for screw
L
Slot width
T
Typ
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS