1

K0149 Aluminium star grips similar to DIN 6336, Form E

Manufacturer KIPP
Description STAR GRIP TUMBLED M08 ALUMINIUM, FORM:E, D1=40
Part Number K0149.54008
Product selection
Selector Part Number Description Version D1 D2 D5 H1 H3 T1 T2 Customs tariff number
1 K0149.54008 STAR GRIP TUMBLED M08 ALUMINIUM, FORM:E, D1=40 tumbled 40 14 M8 26 13 18 15 84879090
2 K0149.55010 STAR GRIP TUMBLED M10 ALUMINIUM, FORM:E, D1=50 tumbled 50 18 M10 34 17 21 18 84879090
3 K0149.56312 STAR GRIP TUMBLED M12 ALUMINIUM, FORM:E, D1=63 tumbled 63 20 M12 42 21 25 22 84879090
4 K0149.58016 STAR GRIP TUMBLED M16 ALUMINIUM, FORM:E, D1=80 tumbled 80 25 M16 52 25 32 28 84879090
5 K0149.540082 STAR GRIP POLISHED M08 ALUMINIUM, FORM:E, D1=40 polished 40 14 M8 26 13 18 15 84879090
6 K0149.550102 STAR GRIP POLISHED M10 ALUMINIUM, FORM:E, D1=50 polished 50 18 M10 34 17 21 18 84879090
7 K0149.563122 STAR GRIP POLISHED M12 ALUMINIUM, FORM:E, D1=63 polished 63 20 M12 42 21 25 22 84879090
8 K0149.580162 STAR GRIP POLISHED M16 ALUMINIUM, FORM:E, D1=80 polished 80 25 M16 52 25 32 28 84879090
Part Number
Description
Version
D1
D2
D5
H1
H3
T1
T2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS