1

K0151 Grey cast iron star grips, DIN 6336, Form D

Manufacturer KIPP
Description STAR GRIP TUMBLED M06 GREY CAST IRON, FORM:D, D1=32
Part Number K0151.406
Product selection
Selector Part Number Description Version D1 D2 D5 D6 H2 H3 T4 Customs tariff number
1 K0151.406 STAR GRIP TUMBLED M06 GREY CAST IRON, FORM:D, D1=32 tumbled 32 12 M6 6,4 20 10 10 84669370
2 K0151.408 STAR GRIP TUMBLED M08 GREY CAST IRON, FORM:D, D1=40 tumbled 40 14 M8 8,4 25 13 12 84669370
3 K0151.410 STAR GRIP TUMBLED M10 GREY CAST IRON, FORM:D, D1=50 tumbled 50 18 M10 10,5 32 17 16 84669370
4 K0151.412 STAR GRIP TUMBLED M12 GREY CAST IRON, FORM:D, D1=63 tumbled 63 20 M12 13 40 21 20 84669370
5 K0151.416 STAR GRIP TUMBLED M16 GREY CAST IRON, FORM:D, D1=80 tumbled 80 25 M16 17 50 25 30 84669370
Part Number
Description
Version
D1
D2
D5
D6
H2
H3
T4
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS