1

K0149 Aluminium star grips similar to DIN 6336, Form A

Manufacturer KIPP
Description STAR GRIP TUMBLED ALUMINIUM, FORM:A, D1=40
Part Number K0149.14008
Product selection
Selector Part Number Description Version D1 D2 Approx. weight kg H1 H3 Customs tariff number
1 K0149.14008 STAR GRIP TUMBLED ALUMINIUM, FORM:A, D1=40 tumbled 40 14 0,035 26 13 84879090
2 K0149.15010 STAR GRIP TUMBLED ALUMINIUM, FORM:A, D1=50 tumbled 50 18 0,065 34 17 84879090
3 K0149.16312 STAR GRIP TUMBLED ALUMINIUM, FORM:A, D1=63 tumbled 63 20 0,100 42 21 84879090
4 K0149.18016 STAR GRIP TUMBLED ALUMINIUM, FORM:A, D1=80 tumbled 80 25 0,220 52 25 84879090
Part Number
Description
Version
D1
D2
Approx. weight kg
H1
H3
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS