1

K1016 Star grips similar to DIN 6336 metal parts stainless steel, Form K

Manufacturer KIPP
Description STAR GRIP M06 DUROPLAST, FORM:K, COMP:STAINLESS STEEL, D1=32
Part Number K1016.23206
Product selection
Selector Part Number Description D1 D5 D8 H3 H4 Material T6
1 K1016.23206 STAR GRIP M06 DUROPLAST, FORM:K, COMP:STAINLESS STEEL, D1=32 32 M6 14 10 20 Stainless steel 12
2 K1016.24008 STAR GRIP M08 DUROPLAST, FORM:K, COMP:STAINLESS STEEL, D1=40 40 M8 18 13 25 Stainless steel 14
3 K1016.25010 STAR GRIP M10 DUROPLAST, FORM:K, COMP:STAINLESS STEEL, D1=50 50 M10 22 17 32 Stainless steel 18
4 K1016.26312 STAR GRIP M12 DUROPLAST, FORM:K, COMP:STAINLESS STEEL, D1=63 63 M12 26 21 40 Stainless steel 22
Part Number
Description
D1
D5
D8
H3
H4
Material
T6
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS