1

K0779 Clamping grips ergonomic with external threads

Manufacturer KIPP
Description STAR GRIP ERGONOMIC M08X30 PLASTIC, COMP:STEEL
Part Number K0779.5008X30
Product selection
Selector Part Number Description Version D D1 D2 H H1 L
1 K0779.5008X30 STAR GRIP ERGONOMIC M08X30 PLASTIC, COMP:STEEL screw steel M8 50 26 10 55 30
2 K0779.5008X40 STAR GRIP ERGONOMIC M08X40 PLASTIC, COMP:STEEL screw steel M8 50 26 10 55 40
3 K0779.5010X30 STAR GRIP ERGONOMIC M10X30 PLASTIC, COMP:STEEL screw steel M10 50 26 10 55 30
4 K0779.5010X40 STAR GRIP ERGONOMIC M10X40 PLASTIC, COMP:STEEL screw steel M10 50 26 10 55 40
5 K0779.5010X50 STAR GRIP ERGONOMIC M10X50 PLASTIC, COMP:STEEL screw steel M10 50 26 10 55 50
6 K0779.05006X15 STAR GRIP ERGONOMIC M06X15 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M6 50 26 10 55 15
7 K0779.05006X20 STAR GRIP ERGONOMIC M06X20 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M6 50 26 10 55 20
8 K0779.05006X25 STAR GRIP ERGONOMIC M06X25 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M6 50 26 10 55 25
9 K0779.05006X30 STAR GRIP ERGONOMIC M06X30 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M6 50 26 10 55 30
10 K0779.05008X20 STAR GRIP ERGONOMIC M08X20 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M8 50 26 10 55 20
11 K0779.05008X25 STAR GRIP ERGONOMIC M08X25 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M8 50 26 10 55 25
12 K0779.05008X30 STAR GRIP ERGONOMIC M08X30 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M8 50 26 10 55 30
13 K0779.05008X40 STAR GRIP ERGONOMIC M08X40 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M8 50 26 10 55 40
14 K0779.05010X30 STAR GRIP ERGONOMIC M10X30 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M10 50 26 10 55 30
15 K0779.5006X15 STAR GRIP ERGONOMIC M06X15 PLASTIC, COMP:STEEL screw steel M6 50 26 10 55 15
16 K0779.5006X20 STAR GRIP ERGONOMIC M06X20 PLASTIC, COMP:STEEL screw steel M6 50 26 10 55 20
17 K0779.5006X25 STAR GRIP ERGONOMIC M06X25 PLASTIC, COMP:STEEL screw steel M6 50 26 10 55 25
18 K0779.5006X30 STAR GRIP ERGONOMIC M06X30 PLASTIC, COMP:STEEL screw steel M6 50 26 10 55 30
19 K0779.5008X20 STAR GRIP ERGONOMIC M08X20 PLASTIC, COMP:STEEL screw steel M8 50 26 10 55 20
20 K0779.5008X25 STAR GRIP ERGONOMIC M08X25 PLASTIC, COMP:STEEL screw steel M8 50 26 10 55 25
21 K0779.05010X40 STAR GRIP ERGONOMIC M10X40 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M10 50 26 10 55 40
22 K0779.05010X50 STAR GRIP ERGONOMIC M10X50 PLASTIC, COMP:STAINLESS STEEL screw stainless steel M10 50 26 10 55 50
Part Number
Description
Version
D
D1
D2
H
H1
L
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS