1

K0779 Clamping grips, ergonomic, with internal thread

Manufacturer KIPP
Description STAR GRIP ERGONOMIC M06 PLASTIC, COMP:STEEL
Part Number K0779.5006
Product selection
Selector Part Number Description Version D D1 D2 H H1 T
1 K0779.5006 STAR GRIP ERGONOMIC M06 PLASTIC, COMP:STEEL bush steel M6 50 26 10 55 17
2 K0779.5008 STAR GRIP ERGONOMIC M08 PLASTIC, COMP:STEEL bush steel M8 50 26 10 55 17
3 K0779.5010 STAR GRIP ERGONOMIC M10 PLASTIC, COMP:STEEL bush steel M10 50 26 10 55 17
4 K0779.05006 STAR GRIP ERGONOMIC M06 PLASTIC, COMP:STAINLESS STEEL bush stainless steel M6 50 26 10 55 17
6 K0779.05010 STAR GRIP ERGONOMIC M10 PLASTIC, COMP:STAINLESS STEEL bush stainless steel M10 50 26 10 55 17
Part Number
Description
Version
D
D1
D2
H
H1
T
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page