1

K0336 Spring plungers with head

Manufacturer KIPP
Description SPRING PLUNGER WITH HEAD D=M06 L=16 FREE-CUTTING STEEL, COMP:BALL STEEL, PU=10
Part Number K0336.06
Product selection
Selector Part Number Description D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N H L L1 Material S Packaging unit
1 K0336.06 SPRING PLUNGER WITH HEAD D=M06 L=16 FREE-CUTTING STEEL, COMP:BALL STEEL, PU=10 M6 3,5 10 9 13 1 16 12 Steel 3 10
2 K0336.08 SPRING PLUNGER WITH HEAD D=M08 L=21 FREE-CUTTING STEEL, COMP:BALL STEEL, PU=10 M8 5 13 15 30 1,5 21 16 Steel 4 10
3 K0336.10 SPRING PLUNGER WITH HEAD D=M10 L=26 FREE-CUTTING STEEL, COMP:BALL STEEL, PU=10 M10 6 16 20 35 2 26 20 Steel 5 10
4 K0336.12 SPRING PLUNGER WITH HEAD D=M12 L=32 FREE-CUTTING STEEL, COMP:BALL STEEL, PU=10 M12 8 18 30 55 2,5 32 25 Steel 6 10
5 K0336.061 SPRING PLUNGER WITH HEAD D=M06 L=16 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 M6 3,5 10 9 13 1 16 12 Stainless steel 3 5
6 K0336.081 SPRING PLUNGER WITH HEAD D=M08 L=21 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 M8 5 13 15 30 1,5 21 16 Stainless steel 4 5
7 K0336.101 SPRING PLUNGER WITH HEAD D=M10 L=26 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 M10 6 16 20 35 2 26 20 Stainless steel 5 5
8 K0336.121 SPRING PLUNGER WITH HEAD D=M12 L=32 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 M12 8 18 30 55 2,5 32 25 Stainless steel 6 5
Part Number
Description
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
H
L
L1
Material
S
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS