1

K0326 Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

Manufacturer KIPP
Description SPRING PLUNGER STANDARD SPRING FORCE M03 L=9 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10
Part Number K0326.03
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm Loosening torque, after third unscrewing approx. Nm D D1 Tightening torque approx. Nm Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N Spring force final pressure F2 approx. N H L L1 pin material S Packaging unit
1 K0326.03 SPRING PLUNGER STANDARD SPRING FORCE M03 L=9 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force 0,07 M3 1,5 0,1 1,5 3 Kugel 0,4 9 4 Innensechskant 1,5 10
2 K0326.04 SPRING PLUNGER STANDARD SPRING FORCE M04 L=10 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force 0,12 M4 2,5 0,18 4 10 Kugel 0,8 10 5 Innensechskant 2 10
3 K0326.05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=14 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force 0,08 M5 3 0,12 6 11 Kugel 0,9 14 6 Innensechskant 2,5 10
4 K0326.06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=15 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force 0,21 M6 3,5 0,44 9 13 Kugel 1 15 7 Innensechskant 3 10
5 K0326.08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=18 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force 0,38 M8 5 1,1 15 30 Kugel 1,5 18 8 Innensechskant 4 10
6 K0326.10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=23 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=5 Standard spring force 0,6 M10 6 1,3 20 35 Kugel 2 23 9 Innensechskant 5 5
7 K0326.12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=26 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=5 Standard spring force 1,3 M12 8 2 30 55 Kugel 2,5 26 10 Innensechskant 6 5
8 K0326.16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=33 STAINLESS STEEL, LONG-LOK, COMP:BALL STAINLESS STEEL, PU=5 Standard spring force 3 M16 10 3,9 65 125 Kugel 3,5 33 14 Innensechskant 8 5
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
Loosening torque, after third unscrewing approx. Nm
D
D1
Tightening torque approx. Nm
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
Spring force final pressure F2 approx. N
H
L
L1
pin material
S
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS