1

K0310 Spring plungers with slot and ball, standard spring force

Manufacturer KIPP
Description SPRING PLUNGER STANDARD SPRING FORCE M03 L=7 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10
Part Number K0310.03
Product selection
Selector Part Number Description Version D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N H L N Packaging unit
1 K0310.03 SPRING PLUNGER STANDARD SPRING FORCE M03 L=7 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force M3 1,5 1,5 3 0,4 7 0,4 10
2 K0310.04 SPRING PLUNGER STANDARD SPRING FORCE M04 L=9 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=25 Standard spring force M4 2,5 4 10 0,8 9 0,6 25
3 K0310.05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=12 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=25 Standard spring force M5 3 6 11 0,9 12 0,8 25
4 K0310.06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=14 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=25 Standard spring force M6 3,5 9 13 1 14 1 25
5 K0310.08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=16 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force M8 5 15 30 1,5 16 1,2 10
6 K0310.10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=19 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force M10 6 20 35 2 19 1,6 10
7 K0310.12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=22 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force M12 8 30 55 2,5 22 2 10
8 K0310.16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=24 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Standard spring force M16 10 65 125 3,5 24 2,5 10
9 K0310.20 SPRING PLUNGER STANDARD SPRING FORCE M20 L=30 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 Standard spring force M20 12 80 160 4,5 30 2,5 5
Part Number
Description
Version
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
H
L
N
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS