1

K0317 Spring plungers with hexagon socket and thrust pin, standard spring force

Manufacturer KIPP
Description SPRING PLUNGER STANDARD SPRING FORCE M03 L=10 STEEL, COMP:PIN STEEL, PU=25
Part Number K0317.03
Product selection
Selector Part Number Description Assembly key g D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N H L Version_1 N S T T1 Packaging unit
1 K0317.03 SPRING PLUNGER STANDARD SPRING FORCE M03 L=10 STEEL, COMP:PIN STEEL, PU=25 11 M3 1 0,5 3 1,5 10 11 0,4 0,7 1,5 1 25
2 K0317.04 SPRING PLUNGER STANDARD SPRING FORCE M04 L=15 STEEL, COMP:PIN STEEL, PU=25 14 M4 1,5 5 16 1,5 15 14 0,6 1,3 2 0,6 25
3 K0317.05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=18 STEEL, COMP:PIN STEEL, PU=25 14 M5 2,4 6 20 2,3 18 14 0,8 1,5 2 0,8 25
4 K0317.06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=20 STEEL, COMP:PIN STEEL, PU=25 14 M6 2,7 7 20 2,5 20 14 1 2 2,5 1 25
5 K0317.08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=22 STEEL, COMP:PIN STEEL, PU=10 33 M8 3,5 9 35 3 22 33 1,2 2,5 3 1,4 10
6 K0317.10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=22 STEEL, COMP:PIN STEEL, PU=10 50 M10 4 9 35 3 22 50 1,6 3 3,5 1,4 10
7 K0317.12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=28 STEEL, COMP:PIN STEEL, PU=10 70 M12 6 12 55 4,0 28 70 2 4 5 2 10
8 K0317.16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=32 STEEL, COMP:PIN STEEL, PU=10 100 M16 7,5 45 100 5 32 100 2,5 5 6 2,5 10
9 K0317.20 SPRING PLUNGER STANDARD SPRING FORCE M20 L=40 STEEL, COMP:PIN STEEL, PU=5 M20 10 60 120 7 40 2,5 6 8 3 5
10 K0317.24 SPRING PLUNGER STANDARD SPRING FORCE M24 L=52 STEEL, COMP:PIN STEEL, PU=5 M24 12 80 160 10,0 52 2,5 8 10 3 5
Part Number
Description
Assembly key g
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
H
L
Version_1
N
S
T
T1
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS