1

K0319 Spring plungers with hexagon socket and thrust pin, standard spring force

Manufacturer KIPP
Description SPRING PLUNGER STANDARD SPRING FORCE M03 L=10 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10
Part Number K0319.03
Product selection
Selector Part Number Description Version D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N H L Version_1 N S T T1 Packaging unit
1 K0319.03 SPRING PLUNGER STANDARD SPRING FORCE M03 L=10 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 Standard spring force M3 1 0,5 3 1,5 10 0,4 0,7 1,5 1 10
2 K0319.04 SPRING PLUNGER STANDARD SPRING FORCE M04 L=15 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 Standard spring force M4 1,5 5 16 1,5 15 14 0,6 1,3 2 0,6 10
3 K0319.05 SPRING PLUNGER STANDARD SPRING FORCE M05 L=18 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 Standard spring force M5 2,4 5 17 2,3 18 14 0,8 1,5 2 0,8 10
4 K0319.06 SPRING PLUNGER STANDARD SPRING FORCE M06 L=20 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 Standard spring force M6 2,7 6 17 2,5 20 14 1 2 2,5 1 10
5 K0319.08 SPRING PLUNGER STANDARD SPRING FORCE M08 L=22 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 Standard spring force M8 3,5 7 29 3 22 33 1,2 2,5 3 1,4 10
6 K0319.10 SPRING PLUNGER STANDARD SPRING FORCE M10 L=22 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=5 Standard spring force M10 4 8 31 3 22 50 1,6 3 3,5 1,4 5
7 K0319.12 SPRING PLUNGER STANDARD SPRING FORCE M12 L=28 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=5 Standard spring force M12 6 10 47 4,0 28 70 2 4 5 2 5
8 K0319.16 SPRING PLUNGER STANDARD SPRING FORCE M16 L=32 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=5 Standard spring force M16 7,5 45 100 5 32 100 2,5 5 6 2,5 5
Part Number
Description
Version
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
H
L
Version_1
N
S
T
T1
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS