1

K0333 Spring plungers smooth version, stainless steel

Manufacturer KIPP
Description SPRING PLUNGER SMOOTH VERSION D=3 L=4 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50
Part Number K0333.03
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N Spring force final pressure F2 approx. N H L L1 Packaging unit
1 K0333.03 SPRING PLUNGER SMOOTH VERSION D=3 L=4 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50 Ball stainless steel 3 2,5 3,5 1,7 3,4 0,65 4 0,8 50
2 K0333.04 SPRING PLUNGER SMOOTH VERSION D=4 L=5 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50 Ball stainless steel 4 3 4,6 3 7 0,8 5 1 50
3 K0333.05 SPRING PLUNGER SMOOTH VERSION D=5 L=6 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50 Ball stainless steel 5 4 5,6 4 7 1 6 1 50
4 K0333.06 SPRING PLUNGER SMOOTH VERSION D=6 L=7 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50 Ball stainless steel 6 5 6,5 6 12 1,5 7 1 50
5 K0333.08 SPRING PLUNGER SMOOTH VERSION D=8 L=9 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=50 Ball stainless steel 8 6,5 8,5 6 12 1,8 9 1 50
6 K0333.10 SPRING PLUNGER SMOOTH VERSION D=10 L=13,5 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=25 Ball stainless steel 10 8 12 10 20 2,7 13,5 2,5 25
7 K0333.12 SPRING PLUNGER SMOOTH VERSION D=12 L=16 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=25 Ball stainless steel 12 10 14 15 25 3,5 16 2,5 25
8 K0333.304 SPRING PLUNGER SMOOTH VERSION D=4 L=5 STAINLESS STEEL, COMP:BALL POM, PU=50 Ball POM 4 3 4,6 3 7 0,5 5 1 50
9 K0333.305 SPRING PLUNGER SMOOTH VERSION D=5 L=6 STAINLESS STEEL, COMP:BALL POM, PU=50 Ball POM 5 4 5,6 4 7 0,6 6 1 50
10 K0333.306 SPRING PLUNGER SMOOTH VERSION D=6 L=7 STAINLESS STEEL, COMP:BALL POM, PU=50 Ball POM 6 5 6,5 6 12 1,1 7 1 50
11 K0333.308 SPRING PLUNGER SMOOTH VERSION D=8 L=9 STAINLESS STEEL, COMP:BALL POM, PU=50 Ball POM 8 6,5 8,5 6 12 1,5 9 1 50
12 K0333.310 SPRING PLUNGER SMOOTH VERSION D=10 L=13,5 STAINLESS STEEL, COMP:BALL POM, PU=25 Ball POM 10 8 12 10 20 Kugel 2,6 13,5 2,5 25
13 K0333.312 SPRING PLUNGER SMOOTH VERSION D=12 L=16 STAINLESS STEEL, COMP:BALL POM, PU=25 Ball POM 12 10 14 15 25 Kugel 3,3 16 2,5 25
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
Spring force final pressure F2 approx. N
H
L
L1
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS