1

K0337 Spring plungers smooth version, double-sided

Manufacturer KIPP
Description SPRING PLUNGER SMOOTH VERSION D=2,5 L=6 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25
Part Number K0337.025
Product selection
Selector Part Number Description D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N H L Packaging unit
1 K0337.025 SPRING PLUNGER SMOOTH VERSION D=2,5 L=6 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 2,5 2 2,55 1,5 2,8 0,65 6 25
2 K0337.03 SPRING PLUNGER SMOOTH VERSION D=3 L=8 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 3 2,5 3,05 2,5 6 0,8 8 25
3 K0337.04 SPRING PLUNGER SMOOTH VERSION D=4 L=10 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 4 3 4,05 3 7 0,9 10 25
4 K0337.05 SPRING PLUNGER SMOOTH VERSION D=5 L=12 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 5 4 5,05 4 8 1,2 12 25
5 K0337.06 SPRING PLUNGER SMOOTH VERSION D=6 L=16 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 6 5 6,05 6 10 1,6 16 25
6 K0337.08 SPRING PLUNGER SMOOTH VERSION D=8 L=20 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 8 6 8,05 8 12 2 20 25
7 K0337.10 SPRING PLUNGER SMOOTH VERSION D=10 L=24 BRASS, DOUBLE SIDED, COMP:BALL STAINLESS STEEL, PU=25 10 8 10,05 10 16 2,9 24 25
Part Number
Description
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
H
L
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS